15-pin (RUW) package image

TPS54020RUWT ACTIVE

4.5-V to 17-V, 10-A synchronous SWIFT™ buck converter with out-of-phase synchronization

ACTIVE Custom reel may be available
Same as: TPS54020RUWT.B, TPS54020RUWT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54020RUWR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RUW) | 15
Operating temperature range (°C) -40 to 150
Package qty | Carrier 250 | SMALL T&R

Features for the TPS54020

  • –40°C to +150°C operating junction temperature range
  • Integrated 8-mΩ and 6-mΩ MOSFETs
  • Thermally-enhanced 3.5-mm × 3.5-mm HotRod™ package
  • Peak-current-mode control
  • Eco-mode™ pulse skip for higher efficiency
  • Overcurrent protection for both MOSFETs
  • Selectable overcurrent protection schemes
  • Selectable overcurrent protection levels
  • Split power rail: 1.6 V to 17 V on PVIN
  • 0.6-V voltage reference with ±1% accuracy
  • 200-kHz to 1.2-MHz switching frequency
  • Synchronizes to external clock
  • Start-up into prebiased outputs
  • Overtemperature and overvoltage protection
  • Adjustable soft start and power sequencing
  • Power-good output monitor for undervoltage and overvoltage
  • SYNC_OUT function provides output clock signal 180° out-of-phase
  • For SWIFT™ documentation and WEBENCH, visit http://www.ti.com/swift
  • Create a custom design using the TPS54020 with the WEBENCH Power Designer

Description for the TPS54020

The TPS54020 is a 10-A, 4.5-V to 17-V input SWIFT converter. The innovative 3.5-mm × 3.5-mm HotRod package optimizes high-density step-down designs. The TPS54020 is a full-featured converter.

High efficiency is achieved through the innovative integration and packaging of the high-side and low-side MOSFETs. The TPS54020 operates at continuous current mode (CCM) at higher load conditions, and transitions to Eco-mode while skipping pulses to boost the efficiency at light loads.

Current limiting on both MOSFETs provides device and system protection. Cycle-by-cycle current limiting in the high-side MOSFET protects for overload situations. Low-side MOSFET zero current detection turns off the low-side MOSFET while operating under light loads. Three selectable current-limit thresholds allow a good fit for various applications. A hiccup or cycle-by-cycle overcurrent protection scheme is also selectable.

Thermal shutdown protection disables switching when die temperature exceeds the thermal shutdown trip point and enables switching after the built-in thermal hysteresis and shutdown hiccup time.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54020RUWR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more