TPS5405

ACTIVE

6.5V to 28V Input, 5V Fixed Output at 2A Step-Down Regulator with Intregrated MosFET

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 6.8 Vin (max) (V) 28 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1100 Features Fixed Output, Light Load Efficiency, Soft Start Adjustable, Spread Spectrum EMI features Spread Spectrum Control mode current mode Vout (min) (V) 4.85 Vout (max) (V) 5.15 Iq (typ) (µA) 100 Duty cycle (max) (%) 93
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 6.8 Vin (max) (V) 28 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1100 Features Fixed Output, Light Load Efficiency, Soft Start Adjustable, Spread Spectrum EMI features Spread Spectrum Control mode current mode Vout (min) (V) 4.85 Vout (max) (V) 5.15 Iq (typ) (µA) 100 Duty cycle (max) (%) 93
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fixed 5-V Output
  • 6.5-V to 28-V Wide Input Voltage Range
  • Up to 2-A Maximum Continuous Output Loading Current
  • Pulse Skipping Mode to Achieve High Light Load Efficiency
  • Over 80% Efficiency at 10-mA Loading
  • Adjustable 50-kHz to 1.1-MHz Switching Frequency Set by an
    External Resistor (Leave pin ROSC floating. Set frequency to
    120 kHz)
  • Peak Current-Mode Control
  • Cycle-by-Cycle Over Current Protection
  • Switching Node Anti-Ringing to Ease EMI Issue
  • External Soft Start
  • Available in SOIC8 Package
  • Fixed 5-V Output
  • 6.5-V to 28-V Wide Input Voltage Range
  • Up to 2-A Maximum Continuous Output Loading Current
  • Pulse Skipping Mode to Achieve High Light Load Efficiency
  • Over 80% Efficiency at 10-mA Loading
  • Adjustable 50-kHz to 1.1-MHz Switching Frequency Set by an
    External Resistor (Leave pin ROSC floating. Set frequency to
    120 kHz)
  • Peak Current-Mode Control
  • Cycle-by-Cycle Over Current Protection
  • Switching Node Anti-Ringing to Ease EMI Issue
  • External Soft Start
  • Available in SOIC8 Package

The TPS5405 is a monolithic non-synchronous buck regulator with wide operating input voltage range from 6.5 V to 28 V. Current mode control with internal slope compensation is implemented to reduce component count.

TPS5405 also features a light load pulse skipping mode, which allows for a power loss reduction from the input power supply to the system at light loading.

The switching frequency of the converters can be set from 50 kHz to 1.1 MHz with an external resistor. Frequency spread spectrum operation is introduced for EMI reduction.

LX anti-ringing is added to address high frequency EMI issues.

A cycle-by-cycle current limit with frequency fold back protects the IC at over loading condition.

The TPS5405 is a monolithic non-synchronous buck regulator with wide operating input voltage range from 6.5 V to 28 V. Current mode control with internal slope compensation is implemented to reduce component count.

TPS5405 also features a light load pulse skipping mode, which allows for a power loss reduction from the input power supply to the system at light loading.

The switching frequency of the converters can be set from 50 kHz to 1.1 MHz with an external resistor. Frequency spread spectrum operation is introduced for EMI reduction.

LX anti-ringing is added to address high frequency EMI issues.

A cycle-by-cycle current limit with frequency fold back protects the IC at over loading condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Monolithic Non-Synchronous Step-Down Regulator With Integrated MOSFET datasheet (Rev. B) 19 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS5405EVM — TPS5405 Evaluation Module

The TPS5405 is designed to provide fixed 5-V output and 2-A continuous current with an operational range of 6.5 V to 28 V and an external set switching frequency ranging from 50 kHz to 1.1 MHz.
  • Fixed 5-V Output
  • 6.5-V to 28-V Wide Input Voltage Range
  • Up to 2-A Maximum Continuous Output Loading Current
  • (...)
User guide: PDF
Buy from a distributor
Reference designs

TIDA-00940 — 3W Non-ISO Bias Power Supply with up to 80% Efficiency, 15dB Margin EMI Performance Reference Design

TIDA-00940 is a 3-W, non-isolated bias power supply with up to 80% efficiency and excellent EMI performance, designed for motor control and drive subsystems in major appliances to save system costs, and other main benefits here. This reference design provides two non-isolated outputs with buck (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos