TPS54110

ACTIVE

3V to 6V Input, 1.5A Synchronous Step-Down Converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 4.5 Iq (typ) (µA) 4200 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 6 Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 4.5 Iq (typ) (µA) 4200 Duty cycle (max) (%) 90
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Integrated MOSFET Switches for High Efficiency
    at 1.5-A Continuous Output Source or Sink Current
  • 0.9-V to 3.3-V Adjustable Output Voltage With
    1% Accuracy
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz,
    or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and
    Thermal Shutdown
  • Integrated Solution Reduces Board Area and
    Total Cost
  • Integrated MOSFET Switches for High Efficiency
    at 1.5-A Continuous Output Source or Sink Current
  • 0.9-V to 3.3-V Adjustable Output Voltage With
    1% Accuracy
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz,
    or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and
    Thermal Shutdown
  • Integrated Solution Reduces Board Area and
    Total Cost

The TPS54110 is a low-input-voltage high-output-current synchronous-buck PWM converter that integrates all required active components. Included on the substrate with the listed features are a true, high- performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54110 device is available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heat sinks. TI provides evaluation modules and other technical support to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

The TPS54110 is a low-input-voltage high-output-current synchronous-buck PWM converter that integrates all required active components. Included on the substrate with the listed features are a true, high- performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54110 device is available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heat sinks. TI provides evaluation modules and other technical support to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS54218 ACTIVE 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter Smaller size with wider frequency range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS54110 3-V to 6-V Input, 1.5-A Synchronous Step-Down Converter datasheet (Rev. D) PDF | HTML 24 Jun 2019
EVM User's guide TPS54110EVM-044 1.5-A, Swift Regulator Evaluation Module 22 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54110 TINA-TI Transient Reference Design

SLVM119.TSC (2773 KB) - TINA-TI Reference Design
Simulation model

TPS54110 TINA-TI Transient Spice Model

SLVM118.ZIP (36 KB) - TINA-TI Spice Model
Simulation model

TPS54110 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM153A.ZIP (49 KB) - PSpice Model
Gerber file

Gerber File for TPS54110EVM (Rev. A)

SLVC040A.ZIP (72 KB)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos