TPS54116-Q1

ACTIVE

Automotive DDR Power Solution with 4-A, 2-MHz VDDQ DC/DC Converter, 1-A VTT LDO and VTTREF

Product details

Vin (min) (V) 2.95 Vin (max) (V) 6 Vout (min) (V) -0.3 Vout (max) (V) 3.6 Features Complete Solution, Power good, Shutdown Pin for S3 Iq (typ) (mA) 0.65 Rating Automotive Operating temperature range (°C) -40 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4
Vin (min) (V) 2.95 Vin (max) (V) 6 Vout (min) (V) -0.3 Vout (max) (V) 3.6 Features Complete Solution, Power good, Shutdown Pin for S3 Iq (typ) (mA) 0.65 Rating Automotive Operating temperature range (°C) -40 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4
WQFN (RTW) 24 16 mm² 4 x 4
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Single-chip DDR2, DDR3 and DDR3L Memory Power Solution
  • 4-A Synchronous Buck Converter
    • Integrated 33-mΩ High-side and 25-mΩ Low-side MOSFETs
    • Fixed Frequency Current-mode Control
    • Adjustable Frequency from 100 kHz to 2.5 MHz
    • Synchronizable to an External Clock
    • 0.6-V ±1% Voltage Reference Over Temperature
    • Adjustable Cycle-by-Cycle Peak Current Limit
    • Monotonic Start-up Into Pre-biased Outputs
  • 1-A Source/Sink Termination LDO with ±20-mV DC Accuracy
    • Stable with 2 × 10-µF MLCC Capacitor
    • 10-mA Source/Sink Buffered Reference Output Regulated to Within 49% to 51% of VDDQ
  • Independent Enable Pins with Adjustable UVLO and Hysteresis
  • Thermal Shutdown
  • –40°C to 150°C Operating TJ
  • 24-pin, 4-mm × 4-mm WQFN Package
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Single-chip DDR2, DDR3 and DDR3L Memory Power Solution
  • 4-A Synchronous Buck Converter
    • Integrated 33-mΩ High-side and 25-mΩ Low-side MOSFETs
    • Fixed Frequency Current-mode Control
    • Adjustable Frequency from 100 kHz to 2.5 MHz
    • Synchronizable to an External Clock
    • 0.6-V ±1% Voltage Reference Over Temperature
    • Adjustable Cycle-by-Cycle Peak Current Limit
    • Monotonic Start-up Into Pre-biased Outputs
  • 1-A Source/Sink Termination LDO with ±20-mV DC Accuracy
    • Stable with 2 × 10-µF MLCC Capacitor
    • 10-mA Source/Sink Buffered Reference Output Regulated to Within 49% to 51% of VDDQ
  • Independent Enable Pins with Adjustable UVLO and Hysteresis
  • Thermal Shutdown
  • –40°C to 150°C Operating TJ
  • 24-pin, 4-mm × 4-mm WQFN Package

The TPS54116-Q1 device is a full featured 6-V, 4-A, synchronous step down converter with two integrated MOSFETs and 1-A sink/source double data rate (DDR) VTT termination regulator with VTTREF buffered reference output.

The TPS54116-Q1 buck regulator minimizes solution size by integrating the MOSFETs and reducing inductor size with up to 2.5-MHz switching frequency. The switching frequency can be set above the medium wave radio band for noise sensitive applications and is synchronizable to an external clock. Synchronous rectification keeps the frequency fixed across the entire output load range. Efficiency is maximized through integrated 25-mΩ low-side and 33-mΩ high-side MOSFETs. Cycle-by-cycle peak current limit protects the device during an overcurrent condition and is adjustable with a resistor at the ILIM pin to optimize for smaller inductors.

The VTT termination regulator maintains fast transient response with only 2 × 10-µF ceramic output capacitance reducing external component count. The TPS54116-Q1 uses remote sensing of VTT for best regulation.

Using the enable pins to enter a shutdown mode reduces supply current to 1-µA. Under voltage lockout thresholds can be set with a resistor network on either enable pin. The VTT and VTTREF outputs are discharged when disabled with ENLDO.

Full integration minimizes the IC footprint with a small 4 mm × 4 mm thermally enhanced WQFN package.

The TPS54116-Q1 device is a full featured 6-V, 4-A, synchronous step down converter with two integrated MOSFETs and 1-A sink/source double data rate (DDR) VTT termination regulator with VTTREF buffered reference output.

The TPS54116-Q1 buck regulator minimizes solution size by integrating the MOSFETs and reducing inductor size with up to 2.5-MHz switching frequency. The switching frequency can be set above the medium wave radio band for noise sensitive applications and is synchronizable to an external clock. Synchronous rectification keeps the frequency fixed across the entire output load range. Efficiency is maximized through integrated 25-mΩ low-side and 33-mΩ high-side MOSFETs. Cycle-by-cycle peak current limit protects the device during an overcurrent condition and is adjustable with a resistor at the ILIM pin to optimize for smaller inductors.

The VTT termination regulator maintains fast transient response with only 2 × 10-µF ceramic output capacitance reducing external component count. The TPS54116-Q1 uses remote sensing of VTT for best regulation.

Using the enable pins to enter a shutdown mode reduces supply current to 1-µA. Under voltage lockout thresholds can be set with a resistor network on either enable pin. The VTT and VTTREF outputs are discharged when disabled with ENLDO.

Full integration minimizes the IC footprint with a small 4 mm × 4 mm thermally enhanced WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS54116-Q1 2.95-V to 6-V Input, 4-A Step-Down Converter and 1-A Source/Sink DDR Termination Regulator datasheet (Rev. B) PDF | HTML 17 Oct 2016
User guide Single LP8733-Q1 User's Guide to Power DRA78x and TDA3 (Rev. A) PDF | HTML 31 Mar 2021
Application note DDR VTT Power Solutions: A Competitive Analysis (Rev. A) 09 Jul 2020
Technical article Improving DDR Memory Performance in Automotive Applications PDF | HTML 22 Jun 2017
Technical article Four design tips to obtain 2MHz switching frequency PDF | HTML 03 Oct 2016
EVM User's guide TPS54116EVM-830 4-A, 1-A, SWIFT™ Regulator Evaluation Module 11 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54116-Q1EVM-830 — TPS54116-Q1 Automotive DDR Power Solution Evaluation Module

This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54116-Q1 regulator. An external divider allows for an adjustable output voltage. The TPS54116-Q1 DC/DC converter is a synchronous buck converter designed to (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS54116-Q1 PSpice Transient Model

SLVMBR1.ZIP (219 KB) - PSpice Model
Reference designs

TIDA-00530 — Automotive Power Reference Design for Low Power TDA3x Based Systems

This solution was designed to make an integrated, size-optimized power design for ADAS applications using the TDA3x SoC off of an automotive battery input.  By targeting only applications with lower processing needs, we’re able to choose devices and components which are smaller, compared (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos