TPS54120
Low-Noise 1A Power Supply with Integrated DC-DC Converter and Low-Dropout Regulator
TPS54120
- Low-Noise Output: 17 µVRMS at 100 Hz to
1 MHz - Wide Input Voltage Range: 4.5 V to 17 V
- High Efficiency: 72% at 1 A, 12V Input
- Excellent Load/Line Transient Response
- Synchronizable to External Clock: 200 kHz to 1.2 MHz
- Small Package: 3.5 mm × 5.5 mm QFN-24
The TPS54120 combines the high-efficiency of a step-down switching (dc-dc) converter with a high power-supply rejection (PSR), low-noise, low-dropout regulator (LDO) to provide an ultra low-noise power supply that delivers quiet power rails to noise-sensitive applications.
With a wide input range of 4.5 V to 17 V, the TPS54120 is ideally suited for systems with 12-V power busses, and supports a 1-A continuous output current. The output voltage can be set from 0.8 V to 6.0 V using external resistors. The dc-dc converter and LDO are completely configurable, allowing the TPS54120 to be used in a wide range of low-noise applications. In addition, the TPS54120 includes features such as softstart, switching frequency synchronization, and a power-good signal.
The device is available in a space-saving, 3.5-mm × 5.5-mm QFN package, and is specified to operate over a –40°C to +125°C junction temperature range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Low-Noise, 1-A Power Supply with Integrated DC-DC Converter and LDO Regulator datasheet (Rev. C) | 22 Jun 2012 | |
User guide | TPS54120 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 01 Nov 2021 | |
Selection guide | Low Dropout Regulators Quick Reference Guide (Rev. P) | 21 Mar 2018 | ||
Technical article | Designing a power supply solution for pipeline ADCs – Part 2 | PDF | HTML | 04 Sep 2015 | |
Technical article | Designing a power supply solution for pipeline ADCs – Part 1 | PDF | HTML | 03 Sep 2015 | |
Technical article | How to filter out noise in your DC/DC design | PDF | HTML | 18 Aug 2015 | |
Application note | Understanding Compensation Network for the TPS54120 (Rev. A) | 09 May 2012 | ||
Application note | Design Procedures for the TPS54120 | 15 Mar 2012 | ||
Application note | TPS54120 Sequencing and Tracking | 25 Jan 2012 | ||
Application note | Design Guidelines for TPS54120 as a 3-A Switcher and 1-A Switcher Plus LDO | 20 Jan 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54120EVM-103 — Evaluation Module for TPS54120 1A Power Supply w/ Integrated DC-DC Converter & Low-Dropout Regulator
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGY) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.