TPS5420-Q1

ACTIVE

Automotive 5.5V to 36V, 500kHz Fixed Frequency 2A Buck Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33620-Q1 ACTIVE 3.8-V to 36-V, 2-A synchronous step-down voltage converter Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection, Soft Start Fixed Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 31 Iq (typ) (µA) 3000 Duty cycle (max) (%) 89
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection, Soft Start Fixed Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 31 Iq (typ) (µA) 3000 Duty cycle (max) (%) 89
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5V to 36V
  • Up to 2A Continuous (3A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110mΩ Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22V With 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500kHz Switching Frequency for Small Filter Size
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over Voltage Protection, and Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT™ Documentation, Application Notes and Design Software, See the TI Website at www.ti.com/swift
  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5V to 36V
  • Up to 2A Continuous (3A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110mΩ Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22V With 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500kHz Switching Frequency for Small Filter Size
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over Voltage Protection, and Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT™ Documentation, Application Notes and Design Software, See the TI Website at www.ti.com/swift

As a member of the SWIFT family of dc/dc regulators, the TPS5420 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features is a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5420 feedback loop is internally compensated.

The TPS5420 device is available in an easy-to-use 8-pin SOIC package. TI provides evaluation modules and the SWIFT Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT family of dc/dc regulators, the TPS5420 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features is a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5420 feedback loop is internally compensated.

The TPS5420 device is available in an easy-to-use 8-pin SOIC package. TI provides evaluation modules and the SWIFT Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMR33620AP-Q1 ACTIVE Automotive 3.8-V to 36-V, 2-A synchronous step-down voltage converter 3-A rated output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS5420-Q1 2A Wide-Input-Range Step-Down SWIFT™ Converter datasheet (Rev. C) PDF | HTML 19 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS5420 PSpice Transient Model

SLVMAC0.ZIP (140 KB) - PSpice Model
Simulation model

TPS5420 Unencrypted PSpice Transient Model

SLVMCU9.ZIP (6 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos