8-pin (D) package image

TPS54231D ACTIVE

3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™

Same as: TPS54231D.B, TPS54231D.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54231DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 150
Package qty | Carrier 75 | TUBE

Features for the TPS54231

  • 3.5- to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET
    Supports up to 2 A Continuous Output
    Current
  • High Efficiency at Light Loads with a
    Pulse Skipping Eco-mode™
  • Fixed 570-kHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent
    Current
  • Adjustable Slow-Start Limits Inrush
    Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency
    Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5-V, 12-V and 24-V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

Description for the TPS54231

The TPS54231 device is a 2-V, 2-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54231 device is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54231DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more