TPS54260-EP

ACTIVE

3.5-V to 60-V Input, 2.5A Step-Down Converter With Eco-mode™

Product details

Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 2.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 138 Duty cycle (max) (%) 98
Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 2.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 138 Duty cycle (max) (%) 98
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High-Efficiency at Light Loads With a Pulse Skipping Eco-mode™ Control Scheme
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow-Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP and 10-Pin 3-mm × 3-mm VSON Packages
  • Supported by WEBENCH® Software Tool
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High-Efficiency at Light Loads With a Pulse Skipping Eco-mode™ Control Scheme
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow-Start and Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • 10-Pin HVSSOP and 10-Pin 3-mm × 3-mm VSON Packages
  • Supported by WEBENCH® Software Tool
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TPS54260-EP device is a 60-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing and tracking. An open drain power good signal indicates the output is within 94% to 107% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54260-EP is available in 10-pin thermally-enhanced HVSSOP and 10-pin 3-mm × 3-mm VSON package.

The TPS54260-EP device is a 60-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse skip mode reduces the no load, regulated output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing and tracking. An open drain power good signal indicates the output is within 94% to 107% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54260-EP is available in 10-pin thermally-enhanced HVSSOP and 10-pin 3-mm × 3-mm VSON package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS54260-EP 3.5-V to 60-V Step-Down Converter With Eco-mode Control Scheme datasheet (Rev. A) PDF | HTML 11 Jan 2017
* Radiation & reliability report TPS54260MDGQTEP Reliability Report 26 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54260EVM-597 — 2.5A, 10.8 to 13.2 Vin, SWIFT™ Converter Evaluation Module

The TPS54260 dc/dc converter is designed to provide up to a 2.5A output from an input voltage source of 3.5V to 60V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate the small, (...)
User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos