TPS54262-EP

ACTIVE

Enhanced Plastic 2A, 60V Step Down DC/DC Converter with Low Iq, Voltage Supervision and Reset

Product details

Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.6 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 18 Iq (typ) (µA) 50 Duty cycle (max) (%) 90
Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.6 Vin (max) (V) 60 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 18 Iq (typ) (µA) 50 Duty cycle (max) (%) 90
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Asynchronous Switch Mode Regulator
  • Qualified for Automotive Applications
  • 3.6-V to 48-V Operating Range, Withstands Transients up to 60 V
  • 2-A Maximum Load Current
  • 50-µA Typical Quiescent Current
  • 200-kHz to 2.2-MHz Switching Frequency
  • 0.8 V ± 1.5% Voltage Reference
  • High-Voltage Tolerant Enable Input
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • Low-Power Mode for Light-Load Conditions
  • Programmable Delay for Power-On Reset
  • External Compensation for Error Amplifier
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage, Undervoltage Output Monitor
  • Thermal Sensing and Shutdown
  • Switch Current Limit Protection
  • Short Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –55°C to 150°C
  • 20-Pin HTSSOP PowerPAD™ Package
  • Supports Defense, Aerospace, and Medical Applications:
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • Asynchronous Switch Mode Regulator
  • Qualified for Automotive Applications
  • 3.6-V to 48-V Operating Range, Withstands Transients up to 60 V
  • 2-A Maximum Load Current
  • 50-µA Typical Quiescent Current
  • 200-kHz to 2.2-MHz Switching Frequency
  • 0.8 V ± 1.5% Voltage Reference
  • High-Voltage Tolerant Enable Input
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • Low-Power Mode for Light-Load Conditions
  • Programmable Delay for Power-On Reset
  • External Compensation for Error Amplifier
  • Reset Function Filter Time for Fast Negative Transients
  • Programmable Overvoltage, Undervoltage Output Monitor
  • Thermal Sensing and Shutdown
  • Switch Current Limit Protection
  • Short Circuit and Overcurrent Protection of FET
  • Junction Temperature Range: –55°C to 150°C
  • 20-Pin HTSSOP PowerPAD™ Package
  • Supports Defense, Aerospace, and Medical Applications:
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TPS54262-EP device is a 60-V, 2-A step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor with an integrated NMOS switching FET. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by-cycle current limit. The device also features low-power mode operation under light-load conditions which reduces the supply current to 50 µA (typical). By pulling the EN pin low, the supply shutdown current is reduced to 1 µA (typical).

An open-drain reset signal indicates when the nominal output drops below the reset threshold set by an external resistor divider network. The output voltage start-up ramp is controlled by a soft-start capacitor. There is an internal undervoltage shutown which is activated when the input supply ramps down to 2.6 V. The device features a short circuit protection circuit, which protects the device during overload condition and also has a thermal shutdown protection.

The TPS54262-EP device is a 60-V, 2-A step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor with an integrated NMOS switching FET. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by-cycle current limit. The device also features low-power mode operation under light-load conditions which reduces the supply current to 50 µA (typical). By pulling the EN pin low, the supply shutdown current is reduced to 1 µA (typical).

An open-drain reset signal indicates when the nominal output drops below the reset threshold set by an external resistor divider network. The output voltage start-up ramp is controlled by a soft-start capacitor. There is an internal undervoltage shutown which is activated when the input supply ramps down to 2.6 V. The device features a short circuit protection circuit, which protects the device during overload condition and also has a thermal shutdown protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS54262-EP 2-A 60-V Step-Down DC-DC Converter With Low I(q) and Voltage Supervisor datasheet PDF | HTML 13 Dec 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54262EVM — TPS54262EVM Evaluation Module

The Texas Instruments TPS54262EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS54262 Switch Mode Power Supply - Buck Regulator. The device offers configurability and can be setup to switch from 200KHz up to 2.2MHz.

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos