14-pin (PWP) package image

TPS54286PWPR ACTIVE

4.5V to 28V Input, Dual 2A Output, 600kHz Step-Down Converter with Internal Compensation

ACTIVE Custom reel may be available
Same as: TPS54286PWPR.B, TPS54286PWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54286PWP ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS54286

  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 2 A
  • Two Fixed Switching Frequency Versions:
    • TPS54283: 300 kHz
    • TPS54286: 600 kHz
  • Two Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 100-m Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation (See Page 16)
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at 148°C
  • 14-Pin PowerPAD™ HTSSOP package
  • APPLICATIONS
    • Set Top Box
    • Digital TV
    • Power for DSP
    • Consumer Electronics

PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description for the TPS54286

TPS54283 and TPS54286 are dual output non-synchronous buck converters capable of supporting 2-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 3 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications not needing the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may also be powered from different sources.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54286PWP ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more