16-pin (PWP) package image

TPS54290PWPR ACTIVE

4.5 V to 18 V input, 300 kHz, 1.5 / 2.5 A dual synchronous step-down converter

ACTIVE Custom reel may be available
Same as: TPS54290PWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54290PWP ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 16
Operating temperature range (°C) -40 to 145
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS54290

  • 4.5-V to 18-V Input Range
  • Output Voltage Range 0.8 V to DMAX × VIN
  • Fully Integrated Dual Buck: 1.5 A and 2.5 A
  • Three Fixed Switching Frequency Versions:
    • TPS54290: 300 kHz
    • TPS54291: 600 kHz
    • TPS54292: 1.2 MHz
  • Integrated UVLO
  • 0.8 VREF With 1% Accuracy (0°C to 85°C)
  • Internal Soft Start:
    • TPS54290: 5.2 ms
    • TPS54291: 2.6 ms
    • TPS54292: 1.3 ms
  • Dual PWM Outputs 180° Out-of-Phase
  • Dedicated Enable for Each Channel
  • Current Mode Control for Simplified Compensation
  • External Compensation
  • Pulse-by-Pulse Overcurrent Protection, 2.2-A and 3.8-A Overcurrent Limit
  • Integrated Bootstrap Switch
  • Thermal Shutdown Protection at 145°C
  • 16-Pin PowerPAD™ HTSSOP Package
  • APPLICATIONS
    • Set-Top Boxes
    • Digital TVs
    • Power for DSP
    • Consumer Electronics

All other trademarks are the property of their respective owners

Description for the TPS54290

The TPS54290, TPS54291, and TPS54292 devices are dual-output, fully synchronous buck converters capable of supporting applications with a minimal number of external components. It operates from a 4.5-V to 18-V input supply voltage, and supports output voltages as low as 0.8 V and as high as 90% of the input voltage.

Both high-side and low-side MOSFETs are integrated to provide fully synchronous conversion with higher efficiency. Channel 1 can provide up to 1.5 A of continuous current. Meanwhile, Channel 2 supports up to 2.5 A.

Current mode control simplifies the compensation. The external compensation adds flexibility for the user to choose different type of output capacitors.

180° out-of-phase operation reduces the ripple current through the input capacitor, providing the benefit of reducing input capacitance, alleviating EMI and increasing capacitor life.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54290PWP ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more