TPS54294

ACTIVE

4.5 V to 18 V input, dual 2 A output, synchronous step-down converter, with 1 ms fixed soft start

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 1300 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 1300 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range : 0.76V to 7.0V
  • Highly Efficient Integrated FETs Optimized
    for Low Duty Cycle Applications
    • 150 mΩ (High Side) and 100 mΩ
      (Low Side)
  • High Initial Reference Accuracy
  • Low-Side rDS(on) Loss-Less Current
    Sensing
  • Fixed Soft Start : 1.0ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • OCL/OVP/UVP/UVLO/TSD Protections
  • Adaptive Gate Drivers with Integrated Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated rDS(on)
    with 4000ppm/℃
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode — for High Efficiency at Light Load
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop
      Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range : 0.76V to 7.0V
  • Highly Efficient Integrated FETs Optimized
    for Low Duty Cycle Applications
    • 150 mΩ (High Side) and 100 mΩ
      (Low Side)
  • High Initial Reference Accuracy
  • Low-Side rDS(on) Loss-Less Current
    Sensing
  • Fixed Soft Start : 1.0ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • OCL/OVP/UVP/UVLO/TSD Protections
  • Adaptive Gate Drivers with Integrated Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated rDS(on)
    with 4000ppm/℃
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode — for High Efficiency at Light Load

The TPS54294 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54294 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54294 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54294 to maintain high efficiency during lighter load conditions. The TPS54294 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54294 is available in a 4.4mm × 5.0mm 16-pin TSSOP (PWP) package, and 4mm x 4mm 16-pin VQFN (RSA) package specified for an ambient temperature range from –40°C to 85°C.

The TPS54294 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54294 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54294 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54294 to maintain high efficiency during lighter load conditions. The TPS54294 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54294 is available in a 4.4mm × 5.0mm 16-pin TSSOP (PWP) package, and 4mm x 4mm 16-pin VQFN (RSA) package specified for an ambient temperature range from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS542941 ACTIVE 4.5 V to 18 V input, 2 A / 3 A dual channel synchronous step-down converter, 1 ms fixed soft start This is a dual-channel 2-A / 3-A output product.
Similar functionality to the compared device
NEW TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode This product has single output with less external component count
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has single output, selectable power good or soft start feature
TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 This product has single output with 1.2MHz switching frequency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 2A Dual Channel Synchronous Step-Down Switcher With Integrated FETs datasheet (Rev. D) 03 Sep 2013
User guide TPS54294 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 12 Oct 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54294EVM-057 — Evaluation Module for TPS54294 Synchronous Step-Down Converter

The TPS54294EVM-057 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54294 Dual 2A Output, Synchronous Step-Down SWIFT Converter. The EVM operates from a 4.5V to 18V input and generates output voltages of 1.5V and 3.3V with a switch current limit of 2A minimum.
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos