TPS5430-Q1

ACTIVE

Automotive 5.5V to 36V, 500kHz Fixed Frequency 3A Buck Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33630AP-Q1 ACTIVE Automotive 3.8-V to 36-V, 3-A synchronous step-down voltage converter Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection, Soft Start Fixed Control mode Voltage mode Vout (min) (V) 1.22 Vout (max) (V) 31 Iq (typ) (µA) 3000 Duty cycle (max) (%) 89
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection, Soft Start Fixed Control mode Voltage mode Vout (min) (V) 1.22 Vout (max) (V) 31 Iq (typ) (µA) 3000 Duty cycle (max) (%) 89
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for automotive applications
  • Wide input voltage range: 5.5V to 36V
  • Up to 3A continuous (4A peak) output current
  • High efficiency up to 95% enabled by 100mΩ integrated MOSFET switch
  • Wide output voltage range: adjustable down to 1.22V with 1.5% initial accuracy
  • Internal compensation minimizes external parts count
  • Fixed 500kHz switching frequency for small filter size
  • Improved line regulation and transient response by input voltage feed forward
  • System protected by overcurrent limiting, overvoltage protection, and thermal shutdown
  • –40°C to 125°C operating junction temperature range
  • Available in small thermally enhanced 8-pin SOIC PowerPAD™ integrated circuit package
  • Create a custom regulator design using the TPS5430-Q1 with WEBENCH Power Designer
  • Qualified for automotive applications
  • Wide input voltage range: 5.5V to 36V
  • Up to 3A continuous (4A peak) output current
  • High efficiency up to 95% enabled by 100mΩ integrated MOSFET switch
  • Wide output voltage range: adjustable down to 1.22V with 1.5% initial accuracy
  • Internal compensation minimizes external parts count
  • Fixed 500kHz switching frequency for small filter size
  • Improved line regulation and transient response by input voltage feed forward
  • System protected by overcurrent limiting, overvoltage protection, and thermal shutdown
  • –40°C to 125°C operating junction temperature range
  • Available in small thermally enhanced 8-pin SOIC PowerPAD™ integrated circuit package
  • Create a custom regulator design using the TPS5430-Q1 with WEBENCH Power Designer

The TPS5430-Q1 is a high-output current PWM converter that integrates a low-resistance high side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches 5.5V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the enable (ENA) pin, shutdown supply current is reduced to 15µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection (OVP), and thermal shutdown. To reduce design complexity and external component count, the TPS5430-Q1 feedback loop is internally compensated. The TPS5430-Q1 regulates a wide variety of power sources including 24V buses.

The TPS5430-Q1 device is available in a thermally enhanced, easy-to-use 8-pin SOIC PowerPAD integrated circuit package. TI provides evaluation modules and the WEBENCH software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

The TPS5430-Q1 is a high-output current PWM converter that integrates a low-resistance high side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage lockout (UVLO) circuit to prevent start-up until the input voltage reaches 5.5V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the enable (ENA) pin, shutdown supply current is reduced to 15µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection (OVP), and thermal shutdown. To reduce design complexity and external component count, the TPS5430-Q1 feedback loop is internally compensated. The TPS5430-Q1 regulates a wide variety of power sources including 24V buses.

The TPS5430-Q1 device is available in a thermally enhanced, easy-to-use 8-pin SOIC PowerPAD integrated circuit package. TI provides evaluation modules and the WEBENCH software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS5430-Q1 Automotive, 3A, Wide-Input-Range Step-Down Converter datasheet (Rev. E) PDF | HTML 19 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS5430EVM-173 — TPS5430 35V Input, 5V Output, 3A Evaluation Module

The TPS5430EVM-173 evaluation module allows the designer to evaluate the TPS5430 SWIFT DC/DC converter and is designed with external components to operate over a wide input voltage range. The input voltage range of this module is 9.0 V to 36 V and the output voltage is pre-set to (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS5430 PSpice Transient Model

SLVMAC8.ZIP (359 KB) - PSpice Model
Simulation model

TPS5430 TINA-TI Transient Inverting Reference Design

SLVM096.TSC (2089 KB) - TINA-TI Reference Design
Simulation model

TPS5430 TINA-TI Transient Spice Model

SLVM095.TSM (12 KB) - TINA-TI Spice Model
Simulation model

TPS5430 TINA-TI Transient Start-up 5V Buck Reference Design (Rev. A)

SLVM006A.TSC (696 KB) - TINA-TI Reference Design
Simulation model

TPS5430 TINA-TI Transient Start-up LED Driver Reference Design (Rev. A)

SLVM008A.TSC (8869 KB) - TINA-TI Reference Design
Simulation model

TPS5430 Unencrypted PSpice Transient Model

SLVMCU8.ZIP (5 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos