TPS54308
4.5-V to 28-V Input, 3-A output, synchronous 350-kHz FCCM step-down converter
TPS54308
- 4.5-V to 28-V wide input voltage range
- Integrated 85-mΩ and 40-mΩ MOSFETs for 3-A, continuous output current
- Low 2-µA shutdown, 300-µA quiescent current
- Internal 5-mS soft start
- Fixed 350-kHz switching frequency
- Peak current mode control
- Internal loop compensation
- Overcurrent protection for both MOSFETs with hiccup mode protection
- Overvoltage protection
- Thermal shutdown
- SOT-23 (6) package
- Create a custom design using the TPS54308 with the WEBENCH Power Designer
The TPS54308 is a 4.5-V to 28-V input voltage range, 3-A synchronous buck converter. The device includes two integrated switching FETs, internal loop compensation, and 5-ms internal soft start to reduce component count.
By integrating the MOSFETs and employing the SOT-23 package, the TPS54308 achieves high power density and offers a small footprint on the PCB.
The TPS54308 operates in force continuous conduction mode (FCCM) during light load conditions. The switching frequency is maintained at an almost constant level over entire load range.
Cycle-by-cycle current limit in both high-side MOSFETs protects the converter in an overload condition and is enhanced by a low-side MOSFET freewheeling current limit, which prevents current runaway. Hiccup mode protection is triggered if the overcurrent condition has persisted for longer than the present time.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54308 4.5-V to 28-V Input, 3-A Output, Synchronous 350-kHz FCCM Step-Down Converter in SOT23 Package datasheet (Rev. A) | PDF | HTML | 16 Apr 2021 |
Application note | Peak Current Mode Converter Secondary Stage Filter Design for Low Ripple Power – Part I: Filter Design for Out | PDF | HTML | 27 Feb 2024 | |
Application note | Peak Current Mode Converter Secondary Stage Filter Design for Low Ripple Power – Part II: Hybrid Sense Network | PDF | HTML | 27 Feb 2024 | |
Selection guide | Buck Converter Quick Reference Guide (Rev. B) | 08 Apr 2021 | ||
Application note | Designing a Simple and Low-Cost Flybuck Solution With the TPS54308 (Rev. A) | 14 Oct 2019 | ||
Application note | Using the TPS54x02 to Create an Inverting Power Supply | 15 Jun 2018 | ||
EVM User's guide | TPS54308EVM-876 3-A Regulator Evaluation Module | 30 May 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54308EVM-876 — TPS54308 4.5V to 28V Input, 3A Output Synchronous Step-Down Converter Evaluation Module
Th (...)
TPS54308 Unencrypted PSpice Transient Model Package (Rev. C)
TIDA-010216 — 16s battery pack reference design with low-side MOSFET control for large capacity applications
PMP40994 — 4-W dual-channel isolated gate driver with 1500-V isolation for IGBT reference design
PMP40589 — 2-W auxiliary power supply for a single IGBT driver reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23-THN (DDC) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.