TPS54340-Q1
Automotive 4.5V-42VIN, 3.5A, Step-Down Converter with Eco-mode™
Drop-in replacement with upgraded functionality to the compared device
TPS54340-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H1C
- Device CDM ESD Classification Level C3B
- Device Temperature Grade 1: –40°C to 125°C
- High Efficiency at Light Loads With Pulse Skipping
Eco-mode™ - 92-mΩ High-Side MOSFET
- 146-µA Operating Quiescent Current and 2-µA
Shutdown Current - 100-kHz to 2.5-MHz Adjustable Switching
Frequency - Synchronizes to External Clock
- Low Dropout at Light Loads With Integrated
BOOT Recharge FET - Adjustable UVLO Voltage and Hysteresis
- 0.8 V 1% Internal Voltage Reference
- 8-Pin HSOIC With PowerPAD™ Package
- –40°C to 150°C TJ Operating Range
- Supported by WEBENCH® Software Tool
The TPS54340-Q1 device is a 42-V, 3.5-A, step-down regulator with an integrated high-side MOSFET. The device survives load-dump pulses up to 45 V per ISO 7637. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 1 µA when the enable pin is pulled low.
Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.
A wide adjustable frequency range allows for optimization of either efficiency or external component size. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.
The TPS54340-Q1 device is available in an 8-pin thermally-enhanced HSOIC PowerPAD package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54340-Q1 4.5-V to 42-V Input, 3.5-A, Step-Down DC-DC Converter With Eco-Mode™ datasheet (Rev. A) | PDF | HTML | 16 Nov 2015 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location