TPS54340B

ACTIVE

42-V input, 3.5-A, step-down DC/DC converter with Eco-mode™

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM60440 ACTIVE 36-V, 4-A synchronous converter in an enhanced EMI QFN package with wettable flank and external pad Smaller footprint, higher efficiency and lower IQ.

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41.1 Iq (typ) (µA) 146 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41.1 Iq (typ) (µA) 146 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • 4.5-V to 42-V (45-V Abs Max) Input Range
  • 3.5-A Continuous Current, 4.5-A Minimum Peak Inductor Current Limit
  • Current Mode Control DC/DC Converter
  • 92-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • 146-µA Operating Quiescent Current
  • 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Internal Soft Start
  • Accurate Cycle-by-Cycle Current Limit
  • Thermal, Overvoltage, and Frequency Foldback Protection
  • 0.8 V 1% Internal Voltage Reference
  • 8-Pin HSOIC with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54340B with the WEBENCH® Power Designer
  • 4.5-V to 42-V (45-V Abs Max) Input Range
  • 3.5-A Continuous Current, 4.5-A Minimum Peak Inductor Current Limit
  • Current Mode Control DC/DC Converter
  • 92-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • 146-µA Operating Quiescent Current
  • 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Internal Soft Start
  • Accurate Cycle-by-Cycle Current Limit
  • Thermal, Overvoltage, and Frequency Foldback Protection
  • 0.8 V 1% Internal Voltage Reference
  • 8-Pin HSOIC with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54340B with the WEBENCH® Power Designer

The TPS54340B is a 42-V, 3.5-A, step-down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide switching-frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protect internal and external components during an overload condition.

The TPS54340B is available in an 8-pin thermally enhanced HSOIC PowerPAD™ package.

The TPS54340B is a 42-V, 3.5-A, step-down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide switching-frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protect internal and external components during an overload condition.

The TPS54340B is available in an 8-pin thermally enhanced HSOIC PowerPAD™ package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS54340B 42-V Input, 3.5-A, Step-Down DC/DC Converter With Eco-Mode™ datasheet PDF | HTML 10 Dec 2018
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B 05 Apr 2019
Test report Test Report for the iPad Automotive Charger 11 Jun 2013
Application note Level Shifting Control for an Inverting Buck-boost 10 Oct 2012
Application note Creating GSM Power Supply from TPS54260 30 Apr 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54340 PSpice Transient Model (Rev. A)

SLVM694A.ZIP (111 KB) - PSpice Model
Simulation model

TPS54340 TINA-TI Transient Spice Model

SLVM985.ZIP (54 KB) - TINA-TI Spice Model
Simulation model

TPS54340 Unencrypted PSpice Transient Model

SLVMCT6.ZIP (5 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos