TPS54383

ACTIVE

4.5V to 28V Input, Dual 3A Outputs, 300kHz Step-Down Converter with Internal Compensation

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Features Enable, Phase Interleaving Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25.2 Iq (typ) (µA) 1800 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 300 Features Enable, Phase Interleaving Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25.2 Iq (typ) (µA) 1800 Duty cycle (max) (%) 90
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input
    Voltage
  • Output Current Up to 3 A
  • Two Fixed Switching Frequency Versions:
    • TPS54383: 300 kHz
    • TPS54386: 600 kHz
  • Three Selectable Levels of Overcurrent Protection
    (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft-Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable
    by a Single Pin
  • 85-mΩ Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at +148\xC2°C
  • 14-Pin PowerPAD™ HTSSOP package
  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input
    Voltage
  • Output Current Up to 3 A
  • Two Fixed Switching Frequency Versions:
    • TPS54383: 300 kHz
    • TPS54386: 600 kHz
  • Three Selectable Levels of Overcurrent Protection
    (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft-Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable
    by a Single Pin
  • 85-mΩ Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at +148\xC2°C
  • 14-Pin PowerPAD™ HTSSOP package

The TPS54383 and TPS54386 are dual output, non-synchronous buck converters capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With an internally-determined operating frequency, soft-start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 4.5 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications that do not need the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratio-metric or sequential startup sequencing. Additionally, the two outputs may be powered from different sources.

The TPS54383 and TPS54386 are dual output, non-synchronous buck converters capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With an internally-determined operating frequency, soft-start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 4.5 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications that do not need the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratio-metric or sequential startup sequencing. Additionally, the two outputs may be powered from different sources.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS5438x Dual 3-A Non-Synchronous Converters With Integrated High-Side MOSFET datasheet (Rev. C) PDF | HTML 15 Dec 2014
User guide TPS54383 Step-Down Converter Evaluation Module User's Guide (Rev. D) PDF | HTML 13 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54383EVM — TPS54383 12V Input, Dual 5V and 3.3V Output, 2A Evaluation Module

The TPS54383EVM evaluation module (EVM) is a dual non-synchronous buck converter providing fixed 5.0 V and 3.3 V output at up to 2 A each from a 12 V input bus.

The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS54383 (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS54383 TINA-TI Average 3.3V Reference Design

SLUM035.ZIP (165 KB) - TINA-TI Reference Design
Simulation model

TPS54383 TINA-TI Average 5V Reference Design

SLUM036.ZIP (165 KB) - TINA-TI Reference Design
Simulation model

TPS54383 TINA-TI Average Spice Model (Rev. A)

SLUC124A.ZIP (4 KB) - TINA-TI Spice Model
Simulation model

TPS54383 TINA-TI Transient Reference Design

SLUM071.TSC (1070 KB) - TINA-TI Reference Design
Simulation model

TPS54383 TINA-TI Transient Spice Model

SLUM072.TSM (25 KB) - TINA-TI Spice Model
Simulation model

TPS54383 Unencrypted PSpice Average Model Package (Rev. A)

SLUM089A.ZIP (122 KB) - PSpice Model
Simulation model

TPS54383 Unencrypted PSpice Transient Model Package (Rev. A)

SLLM057A.ZIP (184 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos