TPS54394

ACTIVE

3A Dual Channel Synchronous Step-Down Switcher with Integrated FET

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 This product has a smaller package with less external component count

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.8 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 1200 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.8 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 1200 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop Compensation
    • Compatible with Ceramic Output Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized for
    Low Duty Cycle Applications
    • 90 mΩ (High Side) and 60 mΩ (Low Side)
  • High Initial Reference Accuracy
  • Supports Constant 3 A at Both Channels
  • Low-Side rDS(on) Loss-Less Current Sensing
  • Fixed Soft Start : 1 ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • Hiccup Timer for Overload Protection
  • OCL/UVLO/TSD Protections
  • Adaptive Gate Drivers with Integrated Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated rDS(on)
    with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop Compensation
    • Compatible with Ceramic Output Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 7 V
  • Highly Efficient Integrated FETs Optimized for
    Low Duty Cycle Applications
    • 90 mΩ (High Side) and 60 mΩ (Low Side)
  • High Initial Reference Accuracy
  • Supports Constant 3 A at Both Channels
  • Low-Side rDS(on) Loss-Less Current Sensing
  • Fixed Soft Start : 1 ms
  • Non-Sinking Pre-Biased Soft Start
  • Powergood
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • Hiccup Timer for Overload Protection
  • OCL/UVLO/TSD Protections
  • Adaptive Gate Drivers with Integrated Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated rDS(on)
    with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load

The TPS54394 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54394 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54394 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54394 to maintain high efficiency during lighter load conditions. The TPS54394 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54394 is available in a 4.4 mm × 5 mm 16-pin TSSOP (PWP) and 4 mm × 4 mm 16-pin VQFN (RSA) package, and is specified for an ambient temperature range from –40°C to 85°C.

The TPS54394 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54394 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54394 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54394 to maintain high efficiency during lighter load conditions. The TPS54394 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54394 is available in a 4.4 mm × 5 mm 16-pin TSSOP (PWP) and 4 mm × 4 mm 16-pin VQFN (RSA) package, and is specified for an ambient temperature range from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS542941 ACTIVE 4.5 V to 18 V input, 2 A / 3 A dual channel synchronous step-down converter, 1 ms fixed soft start This is a dual-channel 2-A / 3-A output product.
TPS54494 ACTIVE 4A Dual Channel Synchronous Step-Down Switcher with Integrated FET This is a dual-channel 2-A / 4-A output product.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3A Dual Channel Synchronous Step-Down Switcher with Integrated FET datasheet (Rev. B) 20 Aug 2013
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54394 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM613B.ZIP (69 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos