TPS54395

ACTIVE

4.5V to 18V Input, Dual 3A Output, Synchronous Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS563206 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 This product is single output with smaller package and less external component count

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 1200 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Light Load Efficiency, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 1200 Duty cycle (max) (%) 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4 VQFN (RSA) 16 16 mm² 4 x 4
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop Compensation
    • Compatible with Ceramic Output Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range: 0.76V to 7.0V
  • Highly Efficient Integrated FETs Optimized for
    Low Duty Cycle Applications
    • 90 mΩ (High Side) and 60 mΩ (Low Side)
  • High Initial Reference Accuracy
  • Supports Constant 3A at Both Channels
  • Low-Side rDS(on) Loss-Less Current Sensing
  • Adjustabel Soft Start
  • Non-Sinking Pre-Biased Soft Start
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload Protection
  • Adaptive Gate Drivers with Integrated Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated rDS(on)
    with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load
  • D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required For Loop Compensation
    • Compatible with Ceramic Output Capacitors
  • Wide Input Voltage Range : 4.5 V to 18 V
  • Output Voltage Range: 0.76V to 7.0V
  • Highly Efficient Integrated FETs Optimized for
    Low Duty Cycle Applications
    • 90 mΩ (High Side) and 60 mΩ (Low Side)
  • High Initial Reference Accuracy
  • Supports Constant 3A at Both Channels
  • Low-Side rDS(on) Loss-Less Current Sensing
  • Adjustabel Soft Start
  • Non-Sinking Pre-Biased Soft Start
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current Limit Control
  • OCL/UVLO/TSD Protections
  • Hiccup Timer for Overload Protection
  • Adaptive Gate Drivers with Integrated Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated rDS(on)
    with 4000ppm/°C
  • 16-Pin HTSSOP, 16-Pin VQFN
  • Auto-Skip Eco-mode™ for High Efficiency at Light Load

The TPS54395 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54395 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54395 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54395 to maintain high efficiency during lighter load conditions. The TPS54395 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54395 is available in a 4.4 mm × 5 mm 16-pin TSSOP (PWP) and 4 mm x 4 mm 16-pin VQFN (RSA) package, and is specified for an ambient temperature range from –40°C to 85°C.

The TPS54395 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54395 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS54395 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54395 to maintain high efficiency during lighter load conditions. The TPS54395 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS54395 is available in a 4.4 mm × 5 mm 16-pin TSSOP (PWP) and 4 mm x 4 mm 16-pin VQFN (RSA) package, and is specified for an ambient temperature range from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS542951 ACTIVE 4.5 V to 18 V input, 2 A / 3 A dual channel synchronous step-down converter, adjustable soft start This is a dual-channel 2-A / 3-A output product.
TPS54495 ACTIVE 4.5V to 18V Input, Dual 4A/2A Output, Synchronous Step-Down Converter This is a dual-channel 2-A / 4-A output product.
Similar functionality to the compared device
TPS54394 ACTIVE 3A Dual Channel Synchronous Step-Down Switcher with Integrated FET This is a dual-channel 3-A / 3-A output product with power-good function.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3A Dual Channel Synchronous Step Down Switcher With Integrated FET datasheet (Rev. A) 29 May 2013
User guide TPS54395 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 28 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54395EVM-057 — TPS54395 Evaluation Module

The Texas Instruments TPS54395EVM-057 evaluation module (EVM) helps designers evaluate the performance of the TPS54395 4.5V to 18V Input, Dual 3A Output, Synchronous Step-Down Converter.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54395 TINA-TI Transient Reference Design

SLVM965.TSC (255 KB) - TINA-TI Reference Design
Simulation model

TPS54395 TINA-TI Transient Spice Model

SLVM966.ZIP (70 KB) - TINA-TI Spice Model
Simulation model

TPS54395 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM614A.ZIP (70 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos