TPS54418A

ACTIVE

2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (µA) 350 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (µA) 350 Duty cycle (max) (%) 98
WQFN (RTE) 16 9 mm² 3 x 3
  • Two, 30-mΩ (typical) MOSFETs for High-Efficiency at 4-A Loads
  • Switching Frequency: 200 kHz to 2 MHz
  • Voltage Reference Over Temperature: 0.8 V ± 1%
  • Synchronizes to External Clock
  • Adjustable Soft Start/Sequencing
  • UV and OV Power-Good Output
  • Low Operating and Shutdown Quiescent Current
  • Safe Start-up into Prebiased Output
  • Cycle-by-Cycle Current Limit, Thermal and Frequency Foldback Protection
  • Operating Junction Temperature Range: –40°C to +150°C
  • Thermally Enhanced 3 mm × 3 mm 16-pin WQFN Package
  • Two, 30-mΩ (typical) MOSFETs for High-Efficiency at 4-A Loads
  • Switching Frequency: 200 kHz to 2 MHz
  • Voltage Reference Over Temperature: 0.8 V ± 1%
  • Synchronizes to External Clock
  • Adjustable Soft Start/Sequencing
  • UV and OV Power-Good Output
  • Low Operating and Shutdown Quiescent Current
  • Safe Start-up into Prebiased Output
  • Cycle-by-Cycle Current Limit, Thermal and Frequency Foldback Protection
  • Operating Junction Temperature Range: –40°C to +150°C
  • Thermally Enhanced 3 mm × 3 mm 16-pin WQFN Package

TheTPS54418A device is a full-featured 6-V, 4-A, synchronous, step-down, current mode converter with two integrated MOSFETs.

The TPS54418A device enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the device footprint with a small, 3 mm × 3 mm, thermally enhanced, QFN package.

The TPS54418A device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and a 350-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage start-up ramp is controlled by the soft-start pin. An open-drain power good signal indicates the output is within 93% to 107% of its nominal voltage. Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

TheTPS54418A device is a full-featured 6-V, 4-A, synchronous, step-down, current mode converter with two integrated MOSFETs.

The TPS54418A device enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the device footprint with a small, 3 mm × 3 mm, thermally enhanced, QFN package.

The TPS54418A device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and a 350-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage start-up ramp is controlled by the soft-start pin. An open-drain power good signal indicates the output is within 93% to 107% of its nominal voltage. Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS54418A 2.95-V to 6-V Input, 4-A Synchronous Step-Down SWIFT™ Converter datasheet (Rev. B) 17 Apr 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos