TPS54424

ACTIVE

4.5V to 17V Input, Current Mode, 4A Synchronous SWIFT™ Step-Down Converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 12 Iq (typ) (µA) 580 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 12 Iq (typ) (µA) 580 Duty cycle (max) (%) 98
VQFN-HR (RNV) 18 12.25 mm² 3.5 x 3.5
  • Small 3.5-mm × 3.5-mm HotRod™ QFN Package
  • Integrated 14.1-mΩ and 6.1-mΩ MOSFETs
  • Peak Current Mode Control With Fast Transient Response
  • 200-kHz to 1.6-MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • 0.6-V Voltage Reference ±0.85% Over Temperature
  • 0.6-V to 12-V Output Voltage Range
  • Hiccup Current Limit
  • Safe Start-Up into Pre-Biased Output Voltage
  • Adjustable Soft Start and Power Sequencing
  • Adjustable Input Undervoltage Lockout
  • 3-µA Shutdown Current
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Output Overvoltage Protection
  • Non-latch Thermal Shutdown Protection
  • –40°C to 150°C Operating Junction Temperature
  • Create a Custom Design Using the TPS54424 With the WEBENCH® Power Designer
  • Small 3.5-mm × 3.5-mm HotRod™ QFN Package
  • Integrated 14.1-mΩ and 6.1-mΩ MOSFETs
  • Peak Current Mode Control With Fast Transient Response
  • 200-kHz to 1.6-MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • 0.6-V Voltage Reference ±0.85% Over Temperature
  • 0.6-V to 12-V Output Voltage Range
  • Hiccup Current Limit
  • Safe Start-Up into Pre-Biased Output Voltage
  • Adjustable Soft Start and Power Sequencing
  • Adjustable Input Undervoltage Lockout
  • 3-µA Shutdown Current
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Output Overvoltage Protection
  • Non-latch Thermal Shutdown Protection
  • –40°C to 150°C Operating Junction Temperature
  • Create a Custom Design Using the TPS54424 With the WEBENCH® Power Designer

The TPS54424 is a full-featured 17-V (19-V maximum), 4-A synchronous step-down DC/DC converter in a 3.5 mm × 3.5 mm HotRod™ QFN package.

The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.

The peak current mode control simplifies the loop compensation and provides fast transient response. Cycle-by-cycle peak current limiting on the high-side and low-side sourcing current limit protects the device in overload situations. Hiccup limits MOSFET power dissipation if a short circuit or over loading fault persists.

A power good supervisor circuit monitors the regulator output. The PGOOD pin is an open-drain output and goes high impedance when the output voltage is in regulation. An internal deglitch time prevents the PGOOD pin from pulling low unless a fault has occurred.

A dedicated EN pin can be used to control the regulator on/off and adjust the input undervoltage lockout. The output voltage start-up ramp is controlled by the SS/TRK pin, which allows operation as either a standalone power supply or in tracking situations.

The TPS54424 is a full-featured 17-V (19-V maximum), 4-A synchronous step-down DC/DC converter in a 3.5 mm × 3.5 mm HotRod™ QFN package.

The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak current mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.

The peak current mode control simplifies the loop compensation and provides fast transient response. Cycle-by-cycle peak current limiting on the high-side and low-side sourcing current limit protects the device in overload situations. Hiccup limits MOSFET power dissipation if a short circuit or over loading fault persists.

A power good supervisor circuit monitors the regulator output. The PGOOD pin is an open-drain output and goes high impedance when the output voltage is in regulation. An internal deglitch time prevents the PGOOD pin from pulling low unless a fault has occurred.

A dedicated EN pin can be used to control the regulator on/off and adjust the input undervoltage lockout. The output voltage start-up ramp is controlled by the SS/TRK pin, which allows operation as either a standalone power supply or in tracking situations.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS54824 ACTIVE 4.5-V to 17-V, 8-A synchronous SWIFT™ buck converter in HotRod™ QFN Pin-to-pin version with 8-A output current.
Same functionality with different pin-out to the compared device
TPS543320 ACTIVE 4-V to 18-V, 3-A synchronous SWIFT™ step-down converter Higher efficiency in a smaller solution size

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet TPS54424 4.5-V to 17-V (19-V Maximum) Input, 4-A Synchronous SWIFT™ Step-Down Converter datasheet PDF | HTML 23 Jan 2018
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
User guide TPS54424 SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Sep 2021
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Application note DC/DC Converter Solutions for Hardware Accelerators in Data Center Applications (Rev. A) PDF | HTML 04 May 2021
Application note Non-Isolated Point-of-Load Solutions for Tiger Lake in PC Applications (Rev. B) PDF | HTML 29 Apr 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Point-of-Load Solutions for Data Center App Implementing VR13.HC Vccin Spec (Rev. A) PDF | HTML 08 Jan 2020
Application note Understanding Flip Chip QFN (HotRod) and Standard QFN Performance Differences 02 Jul 2019
Application note Minimizing Output Ripple During Startup (Rev. A) 20 May 2019
Application note DC/DC Point-of-load Power Solutions for Wired Networking Switch Systems 11 Dec 2018
Application note Optimizing Layout of the TPS54824 HotRod™ Package for Thermal Performance 16 Nov 2018
Application note Solve Point-of-Load Power Design Challenges: Single Board Computer Applications 24 Aug 2018
Application note Create an Inverting Power Supply Using a Synchronous Step-Down Regulator (Rev. B) 25 Jun 2018
White paper Measuring various types of low-frequency noise in DC/DC switching converters 01 Feb 2018
Analog Design Journal Reducing noise on the output of a switching regulator 04 Jan 2018
Application note Minimizing Output Ripple During Startup 22 Jun 2017
Application note HotRod QFN Application Note 09 Apr 2014
Application note Ultra Small 5A, Adjustable Output Reference design using TPS54620 21 May 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE7700EVM — AFE7700 quad-channel general-purpose 600-MHz to 6-GHz RF transceiver evaluation module

The AFE7700 evaluation module (EVM) is a board used to evaluate the AFE7700 integrated RF transceiver. AFE7700 supports up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrates phase-locked loops (PLLs) and voltage-controlled oscillators (VCOs) for generation of (...)

Not available on TI.com
Evaluation board

AFE7900EVM — AFE7900 evaluation module for four-transmit, six-receive, 5-MHz to 7400-MHz, RF-sampling AFE

The AFE7900 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously.

The module evaluates the AFE7900, which is a quad-channel RF-sampling analog front end (AFE) with (...)

Not available on TI.com
Evaluation board

AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE

The AFE7950 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to simultaneously support up to four-transmit and six-receive (4T6R) channels. The module evaluates the AFE7950, which is a quad-channel, RF-sampling, analog front end (AFE) with 14-bit, (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS54424EVM-779 — TPS54424 4A Synchronous SWIFT™ Step-Down Converter Evaluation Module

The TPS54424EVM-779 is an 4-A synchronous converter evaluation module (EVM).  The TPS54424 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. Fixed-frequency peak current-mode control is used to minimize period (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54424 PSpice Transient Model

SLVMC62.ZIP (93 KB) - PSpice Model
Simulation model

TPS54424 TINA-TI Average Reference Design

SLVMCN3.TSC (153 KB) - TINA-TI Reference Design
Simulation model

TPS54424 TINA-TI Average Spice Model

SLVMCN4.ZIP (9 KB) - TINA-TI Spice Model
Reference designs

TIDA-01510 — Two-Sided Layout Reference Design to Increase Power Density With DC/DC Converters

This reference design demonstrates the correct way to design a two-sided DC/DC layout in an effort to achieve higher power-supply density. The design guide highlights common mistakes and how to avoid them, along with test results showing that proper implemenation of the TPS54824 device in a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNV) 18 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos