TPS54425

ACTIVE

4.5V to 18V Input, 4A Synchronous Step-Down Converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 850 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700 Features Enable, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Iq (typ) (µA) 850 Duty cycle (max) (%) 90
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 65 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 65 mΩ (High Side) and 55 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

The TPS54425 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54425 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54425 uses the D-CAP2 mode control which provides a very fast transient response with no external compensation components. The TPS54425 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54425 is available in the 14-pin HTSSOP package, and designed to operate from –40°C to 85°C.

The TPS54425 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54425 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54425 uses the D-CAP2 mode control which provides a very fast transient response with no external compensation components. The TPS54425 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54425 is available in the 14-pin HTSSOP package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54325 ACTIVE 4.5V to 18V Input, 3A Synchronous Step-Down Converter This product offers lower current (3A).
TPS54429 ACTIVE 7V to 18V Input, 4.5A Synchronous Step-Down DCAP2 Mode Converter This product offers higher current (4.5A).
Similar functionality to the compared device
TPS564247 ACTIVE 3-V to 16-V input voltage, 4-A FCCM mode, synchronous buck converter in SOT-563 package This product has a smaller package with 1.2MHz switching frequency
TPS564257 ACTIVE 3-V to 17-V input voltage, 4-A FCCM mode, synchronous buck converter This product has smaller package and power good feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 4-A Output Single Synchronous Step Down Switcher With Integrated FET (SWIFT) datasheet (Rev. C) 25 Jul 2011
User guide TPS54425 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Sep 2021
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54425EVM-608 — Evaluation Module for TPS54425 4.5V to 18V Input, 4A Synchronous Step-Down Converter

The TPS54425EVM-608 is a fully assembled and tested circuit for evaluating the TPS54425 Synchronous Step-Down SWIFT™ Converter. The TPS54425EVM-608 operates from a 4.5V to 18V input and delivers a 1.05V output at 4A.
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS54425 TINA-TI Transient Reference Design

SLIM294.TSC (184 KB) - TINA-TI Reference Design
Simulation model

TPS54425 TINA-TI Transient Spice Model

SLIM295.ZIP (41 KB) - TINA-TI Spice Model
Simulation model

TPS54425 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM290A.ZIP (41 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP6776 — Xilinx Kintex FPGA Power Reference Design

PMP6776 is a low-cost non-isolated synchronous buck power supply. This design uses TPS56121 and TPS54620 Synchronous Buck Converters and TPS54425 and TPS54225 Step-Down Switchers to generate 7 outputs. Features include input voltage range 10.8V to 13.2V and outputs 1V at 6A, 1.5V at 4A, 1.8V at 6A, (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos