TPS544C27
- Single chip power supply for SVID rails
- Intel VR14 and VR13 compliant
- VR14.Cloud compliant with telemetry level 2 and security level 2
- PMBus 1.5 interface with NVM for configuration, telemetry (V/I/T) and fault reporting
- Input voltage: 4V to 18V
- Output voltage: 0.25V to 5.5V
- Supports external 5V bias improving efficiency and enabling 2.7V minimum input voltage
- Output current: 35A continuous and 40A peak
- Cycle-by-cycle valley IOUT OCF limit programmable up to 40A
- Input power monitoring (PIN sense)
- Programmable DCM or FCCM operation
- Switching frequency: 400kHz to 2MHz
- Programmable internal loop compensation including droop (DC Load Line)
- Programmable soft-start time from 0.5ms to 16ms
- Programmable soft-stop time from 0.5ms to 4ms
- Programmable output voltage slew rate: 0.625mV/µs to 25mV/µs
- Programmable VIN UVLO, VOUT OVF/UVF, and OTF
- Safe start-up into prebiased outputs
- Precision voltage reference and differential remote sense for high output accuracy
- ±0.5% tolerance from 0°C to 85°C junction
- ±1% tolerance from –40°C to 125°C junction
- Analog output current output pin (IMON)
- D-CAP+™ control topology with fast transient response
- Open-drain power-good output (VRRDY)
The TPS544C27 device is highly integrated buck converter with D-CAP+ control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in non-volatile memory (NVM) as the new default values to minimize the external component count. These features make the device well-designed for space-constrained applications.
The TPS544C27 device is designed to work with Intel CPUs and fits well for single-phase, low-to-mid current SVID rails in the Intel server and SoC platforms requiring VR13, VR14, or VR14.Cloud compliance.
Fault management and status reports for the overcurrent fault (OCF), VOUT overvoltage fault (OVF), undervoltage fault (UVF), and overtemperature fault are provided on the device. The TPS544C27 device provides a full set of telemetry, including output voltage, output current, and device temperature.
TPS544C27 is a lead-free device and is RoHS compliant without exemption.

Request more information
The full data sheet and other information are available. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS544C27EVM — TPS544C27 evaluation module
USB-TO-GPIO2 — USB-TO-GPIO2 USB interface adapter evaluation module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN-FCRLF (VBD) | 33 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.