NEW

TPS544E27

PREVIEW

4V to 18V input, 40A, PMBus and SVID synchronous step-down converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 2.7 Vin (max) (V) 18 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2000 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Extended security, Forced PWM, Light load efficiency, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, SVID, Soft Start Adjustable, Synchronous Rectification, Telemetry, UVLO adjustable, VID Interface, Voltage Margining Control mode D-CAP+ Vout (min) (V) 0.25 Vout (max) (V) 5.5 Iq (typ) (µA) 9000 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 2.7 Vin (max) (V) 18 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2000 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Extended security, Forced PWM, Light load efficiency, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, SVID, Soft Start Adjustable, Synchronous Rectification, Telemetry, UVLO adjustable, VID Interface, Voltage Margining Control mode D-CAP+ Vout (min) (V) 0.25 Vout (max) (V) 5.5 Iq (typ) (µA) 9000 Duty cycle (max) (%) 80
WQFN-FCRLF (RXX) 37 30 mm² 6 x 5
  • Single chip power supply for SVID rails
  • Intel VR14 and VR13 compliant
  • VR14.Cloud compliant with telemetry level 2 and security level 2
  • PMBus 1.5 interface with NVM for configuration, telemetry (V/I/T), and fault reporting
  • Input voltage: 4V to 18V
  • Output voltage: 0.25V to 5.5V
  • Supports external 5V bias improving efficiency and enabling 2.7V minimum input voltage
  • Output current: 40A continuous and 50A peak
  • Cycle-by-cycle valley IOUT OCF limit programmable up to 50A
  • Input power monitoring (PIN sense)
  • Programmable DCM or FCCM operation
  • Switching frequency: 400kHz to 2MHz
  • Programmable internal loop compensation including droop (DC Load Line)
  • Programmable soft-start time from 0.5ms to 16ms
  • Programmable soft-stop time from 0.5ms to 4ms
  • Programmable output voltage slew rate: 0.625mV/µs to 25mV/µs
  • Programmable VIN UVLO, VOUT OVF/UVF, and OTF
  • Safe start-up into prebiased outputs
  • Precision voltage reference and differential remote sense for high output accuracy
    • ±0.5% tolerance from 0°C to 85°C junction
    • ±1% tolerance from –40°C to 125°C junction
  • Analog output current output pin (IMON)
  • D-CAP+™ control topology with fast transient response
  • Open-drain power-good output (VRRDY)
  • Single chip power supply for SVID rails
  • Intel VR14 and VR13 compliant
  • VR14.Cloud compliant with telemetry level 2 and security level 2
  • PMBus 1.5 interface with NVM for configuration, telemetry (V/I/T), and fault reporting
  • Input voltage: 4V to 18V
  • Output voltage: 0.25V to 5.5V
  • Supports external 5V bias improving efficiency and enabling 2.7V minimum input voltage
  • Output current: 40A continuous and 50A peak
  • Cycle-by-cycle valley IOUT OCF limit programmable up to 50A
  • Input power monitoring (PIN sense)
  • Programmable DCM or FCCM operation
  • Switching frequency: 400kHz to 2MHz
  • Programmable internal loop compensation including droop (DC Load Line)
  • Programmable soft-start time from 0.5ms to 16ms
  • Programmable soft-stop time from 0.5ms to 4ms
  • Programmable output voltage slew rate: 0.625mV/µs to 25mV/µs
  • Programmable VIN UVLO, VOUT OVF/UVF, and OTF
  • Safe start-up into prebiased outputs
  • Precision voltage reference and differential remote sense for high output accuracy
    • ±0.5% tolerance from 0°C to 85°C junction
    • ±1% tolerance from –40°C to 125°C junction
  • Analog output current output pin (IMON)
  • D-CAP+™ control topology with fast transient response
  • Open-drain power-good output (VRRDY)

The TPS544E27 device is highly integrated buck converter with D-CAP+ control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in non-volatile memory (NVM) as the new default values to minimize the external component count. These features make the device well-designed for space-constrained applications.

The TPS544E27 device is designed to work with Intel CPUs and fits well for single-phase, low-to-mid current SVID rails in the Intel server and SoC platforms requiring VR13, VR14, or VR14.Cloud compliance.

Fault management and status reports for the overcurrent fault (OCF), VOUT overvoltage fault (OVF), undervoltage fault (UVF), and overtemperature fault are provided on the device. The TPS544E27 device provides a full set of telemetry, including output voltage, output current, and device temperature. Additionally, input power monitoring through an external sensing resistor is provided for board-level power management.

TPS544E27 is a lead-free device and is RoHS compliant without exemption.

The TPS544E27 device is highly integrated buck converter with D-CAP+ control topology for fast transient response. All programmable parameters can be configured by the PMBus interface and stored in non-volatile memory (NVM) as the new default values to minimize the external component count. These features make the device well-designed for space-constrained applications.

The TPS544E27 device is designed to work with Intel CPUs and fits well for single-phase, low-to-mid current SVID rails in the Intel server and SoC platforms requiring VR13, VR14, or VR14.Cloud compliance.

Fault management and status reports for the overcurrent fault (OCF), VOUT overvoltage fault (OVF), undervoltage fault (UVF), and overtemperature fault are provided on the device. The TPS544E27 device provides a full set of telemetry, including output voltage, output current, and device temperature. Additionally, input power monitoring through an external sensing resistor is provided for board-level power management.

TPS544E27 is a lead-free device and is RoHS compliant without exemption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS544E27 4V to 18 V Input, 40 A, Buck Converter With SVID and PMBus® datasheet PDF | HTML 30 Aug 2024
Application note Point-of-Load Designs in Data Center Applications for Intel Xeon Sapphire Rapids Scalable Processors (Rev. C) PDF | HTML 09 Oct 2024
EVM User's guide TPS544E27EVM 4V to 18V, 40A Step-Down Converter Evaluation Module PDF | HTML 15 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS544E27EVM — TPS544E27 evaluation module

The TPS544E27EVM evaluation module (EVM) is configured to evaluate the operation of the TPS544E27 converter in a single-output configuration. The input voltage range is 8V to 16V, the output voltage is 1V and the maximum output current is 40A. The TPS544E27EVM allows programming and monitoring (...)
User guide: PDF | HTML
Evaluation board

USB-TO-GPIO2 — USB-TO-GPIO2 USB interface adapter evaluation module

This EVM serves as an interface adapter or a bridge between a host PC and one or multiple targeted devices through a standard type-A to mini-B USB cable. The communication between the USB interface adapter and the host PC is via USB, while the communication between the USB interface adapter and (...)
User guide: PDF | HTML
Not available on TI.com
Design tool

TPS544E27-DESIGN TPS544E27 Mysecure

Mysecure folder for TPS544E27 for preliminary datasheet and errata
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS544E27 4V to 18V input, 40A, PMBus and SVID synchronous step-down converter
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RXX) 37 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos