16-pin (PWP) package image

TPS54550PWPR ACTIVE

4.5-V to 20-V, 6-A synchronous buck converter with low-side gate driver

ACTIVE Custom reel may be available
Same as: TPS54550PWPRG4, TPS54550PWPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Similar functionality to the compared device.

TPS543620RPYR ACTIVE 4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down converter Higher efficiency in a smaller footprint

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54550PWP ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS54550 information

Packaging information

Package | Pins HTSSOP (PWP) | 16
Operating temperature range (°C) -40 to 150
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS54550

  • 40 m MOSFET Switch for High Efficiency at 6-A (7.5 Peak) Output Current
  • Uses External Lowside MOSFET
  • Output Voltage Adjustable Down to 0.891 V With 1% Accuracy
  • Synchronizes to External Clock
  • 180° Out of Phase Synchronization
  • Wide PWM Frequency— Fixed 250 kHz, 500 kHz or Adjustable 250 kHz to 700 kHz
  • Adjustable Slow Start
  • Adjustable Undervoltage Lockout
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • 16-Pin TSSOP PowerPAD™ Package
  • SWIFT Documentation Application Notes, and Design Software: www.ti.com/swift
  • APPLICATIONS
    • Industrial and Commercial Low Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors

SWIFT, PowerPAD are trademarks of Texas Instruments.

Description for the TPS54550

The TPS54550 is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter inductors and capacitors. The TPS54550 has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 4.5 V; a slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization.

The TPS54550 device is available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD™ package. TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS54550PWP ACTIVE
Package qty | Carrier 90 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more