TPS54719

ACTIVE

2.95V to 6V Input, 7A Synchronous Step-Down DC/DC Converter

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62816-Q1 ACTIVE Automotive 2.75-V to 6-V, 6-A step-down converter in 2-mm x 3-mm wettable-flanks QFN package 6-A step-down converter in 2-mm x 3-mm wettable-flanks QFN package

Product details

Rating Catalog Operating temperature range (°C) -40 to 140 Topology Buck Type Converter Iout (max) (A) 7 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Forced PWM, Frequency synchronization, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iq (typ) (µA) 455 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 140 Topology Buck Type Converter Iout (max) (A) 7 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Forced PWM, Frequency synchronization, Power good, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 4.5 Iq (typ) (µA) 455 Duty cycle (max) (%) 100
WQFN (RTE) 16 9 mm² 3 x 3
  • Two 30-mΩ (typical) MOSFETs for high efficiency at 7-A loads
  • 200-kHz to 2-MHz switching frequency
  • 0.6 V ± 1.5% voltage reference over temperature
  • Adjustable slow start/sequencing
  • UV and OV power-good output
  • Low operating and shutdown quiescent current
  • Safe start-up into pre-biased output
  • Cycle-by-cycle current limit, thermal and frequency foldback protection
  • –40°C to 140°C operating junction temperature range
  • Thermally enhanced 3-mm × 3-mm 16-pin QFN
  • Two 30-mΩ (typical) MOSFETs for high efficiency at 7-A loads
  • 200-kHz to 2-MHz switching frequency
  • 0.6 V ± 1.5% voltage reference over temperature
  • Adjustable slow start/sequencing
  • UV and OV power-good output
  • Low operating and shutdown quiescent current
  • Safe start-up into pre-biased output
  • Cycle-by-cycle current limit, thermal and frequency foldback protection
  • –40°C to 140°C operating junction temperature range
  • Thermally enhanced 3-mm × 3-mm 16-pin QFN

The TPS54719 device is a full featured 6-V, 7-A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54719 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced QFN package.

The TPS54719 provides accurate regulation for a variety of loads with an accurate ±1.5% Voltage Reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and 455-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 1 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.4 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage start-up ramp is controlled by the slow-start pin. An open-drain power-good signal indicates the output is within 93% to 108% of its nominal voltage.

Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

The TPS54719 is supported in the WEBENCH™ Software Tool at www.ti.com/webench.

The TPS54719 device is a full featured 6-V, 7-A, synchronous step down current mode converter with two integrated MOSFETs.

The TPS54719 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced QFN package.

The TPS54719 provides accurate regulation for a variety of loads with an accurate ±1.5% Voltage Reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and 455-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 1 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.4 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage start-up ramp is controlled by the slow-start pin. An open-drain power-good signal indicates the output is within 93% to 108% of its nominal voltage.

Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

The TPS54719 is supported in the WEBENCH™ Software Tool at www.ti.com/webench.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS54719 2.95-V To 6-V Input, 7-A Synchronous Step Down Converter datasheet (Rev. C) PDF | HTML 02 Sep 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
User guide TPS54719EVM-152, 7-A, Regulator Evaluation Module 09 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54719EVM-152 — TPS54719 Evaluation Module

The Texas Instruments TPS54719EVM-152 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54719 Synchronous Step-down Converter. The EVM operates from a 3V to 6V input and provides a 1.8V output at 7A maximum. The EVM features current mode control and a 500 kHz (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS54719 PSpice Average Model

SLVM605.ZIP (31 KB) - PSpice Model
Simulation model

TPS54719 PSpice Transient Model

SLVMA89.ZIP (406 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos