NEW

TPS548D26

ACTIVE

4-V to 16-V, 40-A synchronous D-CAP+™ step-down converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 4 Vin (max) (V) 16 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1200 Features UVLO Fixed Control mode D-CAP+ Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 7900 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 4 Vin (max) (V) 16 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1200 Features UVLO Fixed Control mode D-CAP+ Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 7900 Duty cycle (max) (%) 80
WQFN-FCRLF (RXX) 37 30 mm² 6 x 5
  • Integrated 4.0mΩ and 1.0mΩ MOSFETs for 40A continuous current operation
  • Supports external 5V bias improving efficiency and enabling 2.7V minimum input voltage
  • 0.6V to 5.5V output voltage range
  • Precision voltage reference and differential remote sense for high output accuracy
    • ±0.5% VOUT tolerance from 0°C to 85°C TJ
    • ±1% VOUT tolerance from –40°C to 125°C TJ
  • D-CAP+™ control topology with fast transient response, supporting all ceramic output capacitors
  • Selectable internal loop compensation through SS pin
  • Selectable cycle-by-cycle valley current limit
  • Selectable operation frequency 0.6MHz to 1.2MHz with DCM or FCCM operation
  • Safe start-up into prebiased outputs
  • Programmable soft-start time from 0.75ms to 6ms
  • Open-drain power-good output (PG)
  • Overcurrent, overvoltage, undervoltage, and overtemperature protections with selectable hiccup or latch-off response
  • 5mm × 6mm, 37-pin WQFN-FCRLF package
  • Integrated 4.0mΩ and 1.0mΩ MOSFETs for 40A continuous current operation
  • Supports external 5V bias improving efficiency and enabling 2.7V minimum input voltage
  • 0.6V to 5.5V output voltage range
  • Precision voltage reference and differential remote sense for high output accuracy
    • ±0.5% VOUT tolerance from 0°C to 85°C TJ
    • ±1% VOUT tolerance from –40°C to 125°C TJ
  • D-CAP+™ control topology with fast transient response, supporting all ceramic output capacitors
  • Selectable internal loop compensation through SS pin
  • Selectable cycle-by-cycle valley current limit
  • Selectable operation frequency 0.6MHz to 1.2MHz with DCM or FCCM operation
  • Safe start-up into prebiased outputs
  • Programmable soft-start time from 0.75ms to 6ms
  • Open-drain power-good output (PG)
  • Overcurrent, overvoltage, undervoltage, and overtemperature protections with selectable hiccup or latch-off response
  • 5mm × 6mm, 37-pin WQFN-FCRLF package

The TPS548D26 device is a highly integrated buck converter with D-CAP+ control topology for fast transient response. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS548D26 device has true differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft-start time. Overcurrent, overvoltage, undervoltage, and overtemperature protections are provided with selectable hiccup or latch-off response.

The TPS548D26 device is a lead-free device and is RoHS compliant without exemption.

The TPS548D26 device is a highly integrated buck converter with D-CAP+ control topology for fast transient response. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS548D26 device has true differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft-start time. Overcurrent, overvoltage, undervoltage, and overtemperature protections are provided with selectable hiccup or latch-off response.

The TPS548D26 device is a lead-free device and is RoHS compliant without exemption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS548D26 4V to 16V Input, 40A, Synchronous Buck Converter With Differential Remote Sense datasheet (Rev. B) PDF | HTML 31 Jul 2024
Application note Point-of-Load Designs in Data Center Applications for Intel Xeon Sapphire Rapids Scalable Processors (Rev. C) PDF | HTML 09 Oct 2024
Application brief Solving Power Design Challenges in Enterprise SSD Applications PDF | HTML 23 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548C26EVM — TPS548C26 evaluation module for 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter

The TPS548C26 evaluation module (EVM) accepts an 8 V to 16 V input and can deliver an output current up to 35 A. The converter uses D-CAP+™ control scheme for fast transient response, using less output capacitance to save board space. The high-side and low-side MOSFETs are incorporated inside the (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RXX) 37 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos