Home Power management DC/DC switching regulators DC/DC converters

TPS55332-Q1

ACTIVE

1.5-V to 60-V wide input range, 3-A boost converter with voltage supervisor, AEC-Q100 qualified

Product details

Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 60 Vin (min) (V) 1.5 Vout (max) (V) 50 Vout (min) (V) 2.5 Switch current limit (typ) (A) 5.7 Features Enable, Frequency synchronization, Nonsynchronous, Power good, UVLO adjustable Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0042 Duty cycle (max) (%) 70
Rating Automotive Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 60 Vin (min) (V) 1.5 Vout (max) (V) 50 Vout (min) (V) 2.5 Switch current limit (typ) (A) 5.7 Features Enable, Frequency synchronization, Nonsynchronous, Power good, UVLO adjustable Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.0042 Duty cycle (max) (%) 70
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Withstands Transients up to 60 V, Boost Input
    Operating Range of 1.5 V to 40 V (VIN)
  • Peak Internal Switch Current: 5.7 A (typ)
  • 2.5 V ± 1.5% Feedback Voltage Reference
  • 80 kHz to 2.2 MHz Switching Frequency
  • High Voltage Tolerant Enable Input for On/Off State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • External Compensation for Wide Bandwidth Error
    Amplifier
  • Programmable Power on Reset Delay
  • Reset Function Filter Time for Fast Negative
    Transients
  • Programmable Undervoltage Output Monitoring,
    Issuance of Reset if Output Falls Below Set
    Threshold
  • Thermal Shutdown to Protect Device During Excessive
    Power Dissipation
  • ILIM Threshold Protection (Current Limit)
  • Operating Junction Temperature Range: –40°C to 150°C
  • Thermally Enhanced 20-Pin HTSSOP PowerPAD Package
  • Withstands Transients up to 60 V, Boost Input
    Operating Range of 1.5 V to 40 V (VIN)
  • Peak Internal Switch Current: 5.7 A (typ)
  • 2.5 V ± 1.5% Feedback Voltage Reference
  • 80 kHz to 2.2 MHz Switching Frequency
  • High Voltage Tolerant Enable Input for On/Off State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • External Compensation for Wide Bandwidth Error
    Amplifier
  • Programmable Power on Reset Delay
  • Reset Function Filter Time for Fast Negative
    Transients
  • Programmable Undervoltage Output Monitoring,
    Issuance of Reset if Output Falls Below Set
    Threshold
  • Thermal Shutdown to Protect Device During Excessive
    Power Dissipation
  • ILIM Threshold Protection (Current Limit)
  • Operating Junction Temperature Range: –40°C to 150°C
  • Thermally Enhanced 20-Pin HTSSOP PowerPAD Package

The TPS55332 is a monolithic high-voltage switching regulator with integrated 3-A, 60-V power MOSFET. The device can be configured as a switch mode step-up power supply with voltage supervisor. Once the internal circuits have stabilized with a minimum input supply of 3.6 V, the system can then have an input voltage range from 1.5 V to 40 V, to maintain a fixed boost output voltage. For optimum performance, VIN/Vout ratios should be set such that the minimum required duty cycle pulse > 150 ns. The supervisor circuit monitors the regulated output and indicates when this output voltage has fallen below the set value. The TPS55332 has a switching frequency range from 80 kHz to 2.2 MHz, allowing the use of low profile inductors and low value input and output capacitors. The external loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions. Using the enable pin (EN), the shutdown supply current is reduced to 1 µA. The device has built-in protection features such soft start on enable cycle, pulse-by-pulse current limit, and thermal sensing and shutdown due to excessive power dissipation.

The TPS55332 is a monolithic high-voltage switching regulator with integrated 3-A, 60-V power MOSFET. The device can be configured as a switch mode step-up power supply with voltage supervisor. Once the internal circuits have stabilized with a minimum input supply of 3.6 V, the system can then have an input voltage range from 1.5 V to 40 V, to maintain a fixed boost output voltage. For optimum performance, VIN/Vout ratios should be set such that the minimum required duty cycle pulse > 150 ns. The supervisor circuit monitors the regulated output and indicates when this output voltage has fallen below the set value. The TPS55332 has a switching frequency range from 80 kHz to 2.2 MHz, allowing the use of low profile inductors and low value input and output capacitors. The external loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions. Using the enable pin (EN), the shutdown supply current is reduced to 1 µA. The device has built-in protection features such soft start on enable cycle, pulse-by-pulse current limit, and thermal sensing and shutdown due to excessive power dissipation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5157-Q1 ACTIVE 6-A, 50-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum 45V (50V absmax) 6A
LM51571-Q1 ACTIVE 4-A, 50-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum 45V (50V absmax) 4A
LM5158 ACTIVE 3-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum Newer device with higher Vin, Vout capability
LM5158-Q1 ACTIVE 3-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum LM5158-Q1 has higher Vin, Vout capability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS55332-Q1 2.2-MHz, 60-V Output Step Up DC/DC Converter datasheet (Rev. B) PDF | HTML 25 Jul 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS55332EVM — TPS55332EVM Evaluation Module

The Texas Instruments TPS55332EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS55332 Switch Mode Power Supply - Boost Regulator. The device offers configurability and can be setup to operate at a switching frequency from 80kHz to 2.2MHz.
User guide: PDF
Not available on TI.com
Simulation model

TPS55332-Q1 TINA-TI Reference Design

SLVMAE4.TSC (419 KB) - TINA-TI Reference Design
Simulation model

TPS55332-Q1 TINA-TI SPICE Model

SLVMAE5.ZIP (46 KB) - TINA-TI Spice Model
Simulation model

Unencrypted TPS55332-Q1 PSpice Transient Model Package (Rev. A)

SLVMAE3A.ZIP (36 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos