TPS561208

ACTIVE

4.5V to 17V Input, 1A Output, Synchronous Step-Down Converter

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS561246 ACTIVE 4.2V to 17V input voltage, 1A, 1.2MHz synchronous buck converter in SOT563 with FCCM mode Improved efficiency and higher switching frequency in a smaller package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 580 Switching frequency (max) (kHz) 580 Features Enable, Forced PWM, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 400 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 580 Switching frequency (max) (kHz) 580 Features Enable, Forced PWM, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 400 Duty cycle (max) (%) 80
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • TPS561201 and TPS561208 1-A converter integrated 140-mΩ and 84-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.76 V to 7 V
  • Pulse-skip mode (TPS561201) or continuous current mode (TPS561208)
  • 580-kHz switching frequency
  • Low shutdown current less than 10 µA
  • 2% Feedback voltage accuracy (25°C)
  • Start-up from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.0 ms
  • Create a custom design using the TPS56120x with the WEBENCH Power Designer
  • TPS561201 and TPS561208 1-A converter integrated 140-mΩ and 84-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.76 V to 7 V
  • Pulse-skip mode (TPS561201) or continuous current mode (TPS561208)
  • 580-kHz switching frequency
  • Low shutdown current less than 10 µA
  • 2% Feedback voltage accuracy (25°C)
  • Start-up from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.0 ms
  • Create a custom design using the TPS56120x with the WEBENCH Power Designer

The TPS561201 and TPS561208 are simple, easy-to-use, 1-A synchronous step-down converters in SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control, providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS561201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS561201 and TPS561208 are available in a 6-pin 1.6 × 2.9 (mm) SOT (DDC) package and specified from –40°C to 125°C of junction temperature.

The TPS561201 and TPS561208 are simple, easy-to-use, 1-A synchronous step-down converters in SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control, providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS561201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS561201 and TPS561208 are available in a 6-pin 1.6 × 2.9 (mm) SOT (DDC) package and specified from –40°C to 125°C of junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS562208 ACTIVE 4.5 V to 17 V input, 2 A output, synchronous step-down converter in FCCM mode Pin-to-pin compatible higher current product.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS56120x 4.5-V to 17-V Input, 1-A Synchronous Step-Down Voltage Regulator in 6-Pin SOT-23 datasheet (Rev. A) PDF | HTML 24 Sep 2020
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023
EVM User's guide TPS561208 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Aug 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Optimize DC-DC Layout for SOT Package to Improve Thermal and Voltage Spike 27 Sep 2017
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS561208EVM-896 — TPS561208 2A Output, Synchronous SWIFT™ Step-Down Converter Evaluation Module

The TPS561208 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS561208 PSpice Transient Model

SLVMC28.ZIP (822 KB) - PSpice Model
Reference designs

TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21065 — Ultra-low Stand-by Power, High-efficiency, DC-DC Power Supply Reference Design for Set-top Box

The PMP21065 Reference design operates off a typical 12V DC input to produce several common rails seen in set top boxes today. The key objectives of the design are to be low-cost, small in size and low stand-by power with high efficiency to help customers meet compliance to new regulatory (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos