TPS562200

ACTIVE

17 V Input, 2A Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-mode™

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 230 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 230 Duty cycle (max) (%) 80
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • TPS562200 - 2-A converter with integrated 122-mΩ and 72-mΩ FETs
  • TPS563200 - 3-A converter with integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ control topology for fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.76 V to 7 V
  • Switching frequency: 650 kHz
  • Advanced Eco-mode pulse-skip
  • Low shutdown current less than 10 µA
  • 1% feedback voltage accuracy (25°C)
  • Start-up from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode undervoltage protection
  • Non-latch OVP, UVLO and TSD protections
  • Fixed soft start: 1 ms
  • Use TPS563252 for improved efficiency and higher frequency in a smaller package
  • Create a Custom Design with WEBENCH Tools
  • TPS562200 - 2-A converter with integrated 122-mΩ and 72-mΩ FETs
  • TPS563200 - 3-A converter with integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ control topology for fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.76 V to 7 V
  • Switching frequency: 650 kHz
  • Advanced Eco-mode pulse-skip
  • Low shutdown current less than 10 µA
  • 1% feedback voltage accuracy (25°C)
  • Start-up from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode undervoltage protection
  • Non-latch OVP, UVLO and TSD protections
  • Fixed soft start: 1 ms
  • Use TPS563252 for improved efficiency and higher frequency in a smaller package
  • Create a Custom Design with WEBENCH Tools

The TPS562200 and TPS563200 are simple, easy-to-use, 2-A and 3-A synchronous step-down (buck) converters in 6-pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 control topology providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562200 and TPS563200 operate in Advanced Eco-mode, which maintains high efficiency during light load operation. The devices are available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from –40°C to 85°C of ambient temperature.

The TPS562200 and TPS563200 are simple, easy-to-use, 2-A and 3-A synchronous step-down (buck) converters in 6-pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 control topology providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562200 and TPS563200 operate in Advanced Eco-mode, which maintains high efficiency during light load operation. The devices are available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from –40°C to 85°C of ambient temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS561201 ACTIVE 4.5V to 17V Input, 1A Synchronous Step-Down Voltage Regulator in 6-pin SOT-23 Pin-to-pin compatible lower current product (1 A)
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 Upgrade with improved performance, smaller package, and soft start or power good function
TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 Upgrade with improved efficiency and smaller package

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562200EVM-601 — TPS562200 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module

The TPS562200 is a simple, easy-to-use, wide-Vin, 2A synchronous step-down converter. The TPS562200 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562200 Unencrypted PSpice Transient Model Package (Rev. D)

SLVMA14D.ZIP (113 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos