TPS56428

ACTIVE

4.5V to 18V Input, 4-A Synchronous Step-Down Converter with Advanced Eco-mode™

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS564242 ACTIVE 3-V to 16-V input voltage, 4-A ECO mode, synchronous buck converter in SOT-563 package Upgraded with higher efficiency, higher switching frequency, and smaller package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 250 Duty cycle (max) (%) 65
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 250 Duty cycle (max) (%) 65
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VQFN (RHL) 14 12.25 mm² 3.5 x 3.5
  • D-CAP2™ Mode at 650kHz Switching for Fast
    Transient Response, Ceramic Capacitor Support
  • VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.6 V to 7.0 V
  • Advanced Eco-mode for High Light Load
    Efficiency
  • Integrated FETs Optimized for Lower Duty Cycle
    – 68 mΩ (High Side) and 37 mΩ (Low Side)
  • Shutdown Current Less Than 10 µA
  • 1% Initial Reference Voltage Accuracy
  • Soft Start with Pre-Bias Output Support
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Fixed Soft Start : 1.0ms
  • D-CAP2™ Mode at 650kHz Switching for Fast
    Transient Response, Ceramic Capacitor Support
  • VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.6 V to 7.0 V
  • Advanced Eco-mode for High Light Load
    Efficiency
  • Integrated FETs Optimized for Lower Duty Cycle
    – 68 mΩ (High Side) and 37 mΩ (Low Side)
  • Shutdown Current Less Than 10 µA
  • 1% Initial Reference Voltage Accuracy
  • Soft Start with Pre-Bias Output Support
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Fixed Soft Start : 1.0ms

The TPS56428 is a D-CAP2 mode synchronous buck converter which is optimized for various power bus regulation needs with a cost effective, low component count, low standby current solution.

The D-CAP2 mode control provides a fast transient response with no external compensation components. This adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-mode operation at light loads. Advanced Eco-mode™ maintains higher efficiency during lighter load conditions than traditional skip mode.

The TPS56428 also has a proprietary circuit to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18 V VIN input and its output voltage can be programmed between 0.6V and 7.0V. The device also features a fixed 1-ms soft start and a power-good output.

The TPS56428 is available in 8-pin SOIC-8 and 14-pin QFN packages designed to operate over the ambient temperature range of –40°C to 85°C.

The TPS56428 is a D-CAP2 mode synchronous buck converter which is optimized for various power bus regulation needs with a cost effective, low component count, low standby current solution.

The D-CAP2 mode control provides a fast transient response with no external compensation components. This adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-mode operation at light loads. Advanced Eco-mode™ maintains higher efficiency during lighter load conditions than traditional skip mode.

The TPS56428 also has a proprietary circuit to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18 V VIN input and its output voltage can be programmed between 0.6V and 7.0V. The device also features a fixed 1-ms soft start and a power-good output.

The TPS56428 is available in 8-pin SOIC-8 and 14-pin QFN packages designed to operate over the ambient temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS56528 ACTIVE 4.5V to 18V Input, 5-A Synchronous Step-Down Converter with Advanced Eco-mode™ This product offers higher current (5 A).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS56428 4.5-V to 18-V Input, 4-A Sync. Step-Down Converter with Advanced Eco-mode™ datasheet (Rev. B) PDF | HTML 22 Jan 2015
EVM User's guide TPS56428 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 25 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS56428EVM-534 — TPS56428 Step-Down DC/DC Converter Evaluation Module

The Texas Instruments TPS56428EVM-534 evaluation module (EVM) helps designers evaluate the performance of the TPS56428 4.5V to 18V Input, 4A Synchronous Step-Down Converter with Eco-Mode.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS56428 PSpice Transient Model

SLVM854.ZIP (69 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
VQFN (RHL) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos