TPS566250

ACTIVE

4.5-V to 17-V, 6-A synchronous buck converter with VID control

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Adaptive/Dynamic Voltage Scaling, Enable, I2C, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 1.87 Iq (typ) (µA) 900 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Adaptive/Dynamic Voltage Scaling, Enable, I2C, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 1.87 Iq (typ) (µA) 900 Duty cycle (max) (%) 80
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Integrated FETs Optimized for Lower Duty Cycle
    Applications
    • 44 mΩ (High Side) and 23 mΩ (Low Side)
  • Output Voltage Range: 0.6 V to 1.87 V with
    5.5-mV Feedback Voltage Step
  • VID Control with Multibyte Interface with
    Read-Back
  • ±1% Output Voltage at 25°C for VID Control at
    12 V VIN / 1.1 V VOUT
  • D-CAP2™ Control Mode
  • Advanced Eco-mode™ for High Efficiency at Light
    Load and Low Output Voltage Ripple
  • 650-kHz Switching Frequency
  • Fixed Soft Start: 1 ms
  • Monotonic Pre-Biased Soft Start
  • Hiccup Timer for Overload Protection
  • Integrated FETs Optimized for Lower Duty Cycle
    Applications
    • 44 mΩ (High Side) and 23 mΩ (Low Side)
  • Output Voltage Range: 0.6 V to 1.87 V with
    5.5-mV Feedback Voltage Step
  • VID Control with Multibyte Interface with
    Read-Back
  • ±1% Output Voltage at 25°C for VID Control at
    12 V VIN / 1.1 V VOUT
  • D-CAP2™ Control Mode
  • Advanced Eco-mode™ for High Efficiency at Light
    Load and Low Output Voltage Ripple
  • 650-kHz Switching Frequency
  • Fixed Soft Start: 1 ms
  • Monotonic Pre-Biased Soft Start
  • Hiccup Timer for Overload Protection

The TPS566250 is a synchronous buck converter that enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count and low standby current solution.

After the initial power-up, the output voltage can be changed by codes sent to the IC via an I2C compatible VID Control bus.

The main control loops of the TPS566250 use the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Advanced Eco-mode™ operation at light loads. Advanced Eco-mode™ allows the TPS566250 to maintain high efficiency during lighter load conditions. The TPS566250 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors.

The device offers on chip overcurrent, undervoltage lockout and thermal shutdown protection.

The TPS566250 is a synchronous buck converter that enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count and low standby current solution.

After the initial power-up, the output voltage can be changed by codes sent to the IC via an I2C compatible VID Control bus.

The main control loops of the TPS566250 use the D-CAP2™ mode control which provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Advanced Eco-mode™ operation at light loads. Advanced Eco-mode™ allows the TPS566250 to maintain high efficiency during lighter load conditions. The TPS566250 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors.

The device offers on chip overcurrent, undervoltage lockout and thermal shutdown protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS566250 4.5-V to 17-V Input, 6-A Synchronous Step-Down Converter With VID Control datasheet (Rev. B) PDF | HTML 08 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-050027 — Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings

The TIDA-050027 reference design is a power distribution solution for Television (TV) platforms. By providing a configuration that emulates common voltage rails and peripherals, this design can be used as a reference design across multiple TV power architectures including LCD and OLED TV. On the (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos