20-pin (PWP) package image

TPS56921PWP OBSOLETE

4.5-V to 17-V, 9-A synchronous buck converter with VID control

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS56921PWPR OBSOLETE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TPS56921 information

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 70 | TUBE

Features for the TPS56921

  • VID Control Range via I2C Compatible Interface:  0.72V to 1.48V in 10mV Steps
  • I2C Addressing Flexibility: 2 Bits by IC pins
  • ±1.5% Output Voltage over Temperature for VID Control
  • ±1% Reference Voltage over Temperature for External Regulation Mode
  • Integrated 26mΩ / 19mΩ MOSFETs
  • Power Input PVIN Voltage Range: 1.6V to 17V
  • Switching Frequency: 200kHz to 1.6MHz Internal Oscillator or Synchronizing to External Clock
  • Shutdown Current: 2µA
  • Monotonic Start-Up into Pre-biased Output Voltage
  • Overcurrent Protection for Both MOSFETs with Hiccup Mode for Severe Fault Conditions
  • Thermal and Overvoltage Protection
  • Adjustable Soft Start
  • Power Good Monitor for Under- and Over- Voltage Conditions
  • Operating Junction Temperature Range: –40°C to 125°C
  • Available in 20-Pin HTSSOP Package with PowerPADTM

Description for the TPS56921

The TPS56921 in thermally enhanced 20-pin HTSSOP package is a full featured 17V, 9A synchronous step down converter which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. After the initial power-up, the output voltage can be changed by codes sent to the IC via an I2C compatible VID Control bus. Current mode control provides space savings and easy compensation.

The output voltage startup ramp is controlled by the SS pin which helps to control startup inrush current. Power sequencing is supported by configuring the enable and the open drain power good pins. The output voltage is user-configurable at startup by external voltage divider.

Cycle by cycle current limiting on the high-side fet protects the TPS56921 in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the part when die temperature exceeds thermal shutdown temperature and enables the part again after the built-in thermal hiccup time.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS56921PWPR OBSOLETE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more