32-pin (RHB) package image

TPS59610RHBT ACTIVE

Single Phase, D-CAP+™ Sync Buck Controller for IMVP6+ CPU and GPU in Embedded Computing

ACTIVE Custom reel may be available
Same as: TPS59610RHBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS59610RHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS59610

  • Minimum External Parts Count
  • Full IMVP6+ Compliance, Including VR_TT and Output Power Monitor
  • Dual Mode DAC supports 5-Bit and 7-Bit VIDs
  • 0.3-V to 1.5-V Output Range
  • ±8 mV VCORE Accuracy Over Line/Load/Temp
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • Integrated OVP Can Be Disabled
  • Available in 5 × 5, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP6+ Single-Phase CPU and GPU VCORE Embedded Computing Applications

Intel Is a trademark of Texas Instruments

Description for the TPS59610

The TPS59610 is a fully Intel-compliant single-phase synchronous buck controller with integrated gate drivers designed for use in low-power CPUs and Intel integrated Graphics solutions for IMVP-6+ generation notebook systems. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS59610 DAC provides the 5-bit graphics render VID. The TPS59610 provides the full compliment of IMVP6+ I/O including VR_TT, and PMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP6+ features. In addition, the TPS59610 includes two high-current FET gate drivers to drive external N-channel FETs with low switching loss.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS59610RHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more