40-pin (RHA) package image

TPS59621RHAT ACTIVE

Dual Phase D-CAP+™Mode Step Down Controller for IMVP6.5 CPU/GPU Vcore in Embedded Computing

ACTIVE Custom reel may be available
Same as: TPS59621RHAT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS59621RHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS59621

  • Selectable Dual-or Single-Phase
  • Selectable CPU or GPU Mode
  • Minimum External Parts Count
  • Full IMVP-6.5 Feature Set, Including VR_TT and
    Output Current Monitor (IMON)
  • ±8 mV VCORE Accuracy Over Line/Load/Temp
  • 7-Bit DAC
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR)
    Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • Pat. Pending AutoBalance Phase Balancing
  • Selectable 8-Level Current Limit
  • 3-V to 28-V Conversion Voltage Range
  • Fast MOSFET Driver w/Integrated Boost Diode
  • Integrated Overvoltage Protection (OVP)
  • Small 6 × 6, 40-Pin QFN PowerPAD™ Package
  • APPLICATIONS
    • IMVP-6.5 Dual-Phase CPU and GPU VCORE
      Embedded Computing Applications

D-CAP+, PowerPAD, D-CAP+ are trademarks of Texas Instruments.

Description for the TPS59621

The TPS59621 is a selectable dual or single-phase, fully compliant IMVP-6.5 step down controller with integrated gate drivers. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, and lowest output capacitance. The TPS59621 also supports single-phase operation for light loads. The full complement of IMVP-6.5 I/O is integrated into the TPS59621, including VR_TT, DPRSLPVR, PSI and output current monitoring (IMON). PSI is used to control the number of active phases. Transitioning into and out of dual-phase mode is exceptionally smooth.

Adjustable control of VCORE slew rate and voltage positioning round out the IMVP-6.5 features. In addition, the TPS59621 includes two high-current MOSFET gate drivers to drive high- and low-side N-channel MOSFETs with exceptionally high speed and low switching loss. The TPS59621 is packaged in a space saving, thermally enhanced 40-pin QFN and is rated to operate from –40°C to 105°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS59621RHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more