Home Power management DC/DC switching regulators DC/DC converters

TPS60150

ACTIVE

140mA, 5V Charge Pump in 2x2 SON

Product details

Rating Catalog Iout (max) (A) 0.14 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00008
Rating Catalog Iout (max) (A) 0.14 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5 Vout (min) (V) 5 Features Enable, Regulated Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00008
WSON (DRV) 6 4 mm² 2 x 2
  • 2.7-V to 5.5-V Input Voltage Range
  • Fixed Output Voltage of 5 V
  • Maximum Output Current: 140 mA
  • 1.5-MHz Switching Frequency
  • Typical 90-µA Quiescent Current at No Load
    Condition (Skip Mode)
  • X2 Charge Pump
  • Hardware Enable and Disable Function
  • Built-in Soft Start
  • Built-in Undervoltage Lockout Protection
  • Thermal and Overcurrent Protection
  • Available in a 2-mm × 2-mm 6-Pin SON Package
    with 0.8-mm Height
  • 2.7-V to 5.5-V Input Voltage Range
  • Fixed Output Voltage of 5 V
  • Maximum Output Current: 140 mA
  • 1.5-MHz Switching Frequency
  • Typical 90-µA Quiescent Current at No Load
    Condition (Skip Mode)
  • X2 Charge Pump
  • Hardware Enable and Disable Function
  • Built-in Soft Start
  • Built-in Undervoltage Lockout Protection
  • Thermal and Overcurrent Protection
  • Available in a 2-mm × 2-mm 6-Pin SON Package
    with 0.8-mm Height

The TPS60150 device is a switched capacitor voltage converter that produces a regulated, low noise, and low-ripple output voltage of 5 V from an unregulated input voltage.

The 5-V output can supply a minimum of 140-mA current.

The TPS60150 device operates in skip mode when the load current falls less than 8 mA under typical condition. In skip mode operation, quiescent current is reduced to 90 µA.

Only 3 external capacitors are needed to generate the output voltage, therefore saving PCB space.

Inrush current is limited by the soft-start function during power on and power transient states.

The TPS60150 device operates over a free-air temperature range of –40°C to 85°C. The device is available with a small 2-mm × 2-mm 6-pin SON package (QFN).

The TPS60150 device is a switched capacitor voltage converter that produces a regulated, low noise, and low-ripple output voltage of 5 V from an unregulated input voltage.

The 5-V output can supply a minimum of 140-mA current.

The TPS60150 device operates in skip mode when the load current falls less than 8 mA under typical condition. In skip mode operation, quiescent current is reduced to 90 µA.

Only 3 external capacitors are needed to generate the output voltage, therefore saving PCB space.

Inrush current is limited by the soft-start function during power on and power transient states.

The TPS60150 device operates over a free-air temperature range of –40°C to 85°C. The device is available with a small 2-mm × 2-mm 6-pin SON package (QFN).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS60150 5-V, 140-mA Charge-Pump datasheet (Rev. C) PDF | HTML 29 Oct 2015
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Technical article How to overcome automotive front-end design challenges PDF | HTML 10 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60150EVM-359 — TPS60150EVM-359 Evaluation Module

The TPS60150EVM-359 facilitates evaluation of the TPS60150 150mA Charge Pump.

User guide: PDF
Not available on TI.com
Reference designs

PMP10652 — System-Level Reference Design for 30W ADAS System With Required Automotive Protections

PMP10652 is a System optimized (CISPR 25 Class 3) 30W design for Surround View ADAS system.

The design has various protections such as Load dump through TVS (ISO pulse testing), Reverse Voltage (Innovative Smart diode with very low Iq), Battery Disconnect Switch with OVP protection (PFET) and is EMI (...)

Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos