10-pin (DGS) package image

TPS60202DGSR ACTIVE

Regulated 3.3V 50mA, low ripple charge pump with low battery indicator

ACTIVE Custom reel may be available
Same as: TPS60202DGSR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

LM2665M6X/NOPB ACTIVE 1.8-V to 5.5-VIN switched capacitor voltage doubler

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS60202DGS ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS60202 information

Packaging information

Package | Pins VSSOP (DGS) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS60202

  • Regulated 3.3-V Output Voltage With up to
    100-mA Output Current From a 1.8-V to 3.6-V
    Input Voltage
  • Less Than 5-mV (PP) Output Voltage
    Ripple Achieved With Push-Pull Topology
  • Integrated Low-Battery and Power-Good Detector
  • Switching Frequency Can Be Synchronized to
    External Clock Signal
  • Extends Battery Usage With up to 90% Efficiency
    and 35-µA Quiescent Supply Current
  • Reliable System Shutdown Because Output
    Capacitor Is Discharged When Device Is Disabled
  • Easy-to-Design, Low-Cost, Low-EMI Power
    Supply Since No Inductors Are Used
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown Mode
  • Compact Converter Solution in UltraSmall 10-pin
    MSOP With Only Four External Capacitors
    Required
  • Evaluation Module Available (TPS60200EVM-145)

Description for the TPS60202

The TPS6020x step-up, regulated charge pumps generate a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage. The devices are typically powered by two Alkaline, NiCd or NiMH battery cells and operate down to a minimum supply voltage of 1.6 V. Continuous output current is a minimum of 100 mA for the TPS60200 and TPS60201 and 50 mA for the TPS60202 and TPS60203, all from a 2-V input. Only four external capacitors are needed to build a complete low-ripple DC/DC converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple as current is continuously transferred to the output.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS60202DGS ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more