TPS610333

ACTIVE

5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2800 Features Bypass Mode Pass-through Mode, Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Load Disconnect, Output discharge, Power good, Spread Spectrum, Synchronous Rectification, UVLO Fixed Vout (min) (V) 2.2 Vout (max) (V) 5.5 Iq (typ) (µA) 18 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 1.8
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2800 Features Bypass Mode Pass-through Mode, Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Load Disconnect, Output discharge, Power good, Spread Spectrum, Synchronous Rectification, UVLO Fixed Vout (min) (V) 2.2 Vout (max) (V) 5.5 Iq (typ) (µA) 18 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 1.8
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Input voltage range: 1.8 V to 5.5 V
  • Output voltage range: 2.2 V to 5.5 V(TPS61033)
    • FB connects to VIN output voltage for fixed 5.0 V(TPS61033X)
  • Two valley switching current limit options
    • TPS61033: 5.5-A typical
    • TPS610333: 1.85-A typical
  • High efficiency and power capability
    • Two 25-mΩ (LS) / 46-mΩ (HS) MOSFETs
    • Support up to 2.4 MHz with small L-C
    • Up to 93.42% efficiency at V IN = 3.3V, V OUT = 5V, and I OUT = 1A
    • Up to 90.78% efficiency at V IN = 3.3V, V OUT = 5V, and I OUT = 2A
  • Extend the system operating time
    • Typical 20-µA quiescent current into V IN pin
    • Typical 5.3µA quiescent current into V OUT pin
    • Typical 0.1-µA shutdown current
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM mode at light load
  • Pass-through mode when V IN > V OUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage and thermal shutdown protections
    • Output short-circuit protection
  • 2.1-mm × 1.6-mm SOT583 8-Pin package
  • Input voltage range: 1.8 V to 5.5 V
  • Output voltage range: 2.2 V to 5.5 V(TPS61033)
    • FB connects to VIN output voltage for fixed 5.0 V(TPS61033X)
  • Two valley switching current limit options
    • TPS61033: 5.5-A typical
    • TPS610333: 1.85-A typical
  • High efficiency and power capability
    • Two 25-mΩ (LS) / 46-mΩ (HS) MOSFETs
    • Support up to 2.4 MHz with small L-C
    • Up to 93.42% efficiency at V IN = 3.3V, V OUT = 5V, and I OUT = 1A
    • Up to 90.78% efficiency at V IN = 3.3V, V OUT = 5V, and I OUT = 2A
  • Extend the system operating time
    • Typical 20-µA quiescent current into V IN pin
    • Typical 5.3µA quiescent current into V OUT pin
    • Typical 0.1-µA shutdown current
  • ±1.5% Reference voltage accuracy over –40°C to +125°C
  • Power good output with window comparator
  • Pin-selectable auto PFM or forced PWM mode at light load
  • Pass-through mode when V IN > V OUT
  • Safety and robust operation features
    • True disconnection between input and output during shutdown
    • Output overvoltage and thermal shutdown protections
    • Output short-circuit protection
  • 2.1-mm × 1.6-mm SOT583 8-Pin package

The TPS61033X is a synchronous boost converter. The device provides a power supply solution for portable equipment and smart devices powered by various batteries and other power supply. The TPS61033 has 5.5-A (typical) valley switch current limit and TPS610333 has 1.85-A (typical) valley switch current limit over full temperature range.

The TPS61033X uses adaptive constant on-time valley-current-control topology to regulate the output voltage and operates at 2.4-MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The TPS61033X consumes a 20-µA quiescent current from V IN at light load condition. During shutdown, the TPS61033X is completely disconnected from the input power and only consumes a 0.1-µA current to achieve long battery life. The TPS61033X has 5.75-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TPS61033X offers a very small solution size with 2.1-mm × 1.6-mm SOT583 package and minimum amount of external components.

The TPS61033X is a synchronous boost converter. The device provides a power supply solution for portable equipment and smart devices powered by various batteries and other power supply. The TPS61033 has 5.5-A (typical) valley switch current limit and TPS610333 has 1.85-A (typical) valley switch current limit over full temperature range.

The TPS61033X uses adaptive constant on-time valley-current-control topology to regulate the output voltage and operates at 2.4-MHz switching frequency. There are two optional modes at light load by configuring the MODE pin: auto PFM mode and forced PWM to balance the efficiency and noise immunity in light load. The TPS61033X consumes a 20-µA quiescent current from V IN at light load condition. During shutdown, the TPS61033X is completely disconnected from the input power and only consumes a 0.1-µA current to achieve long battery life. The TPS61033X has 5.75-V output overvoltage protection, output short circuit protection, and thermal shutdown protection.

The TPS61033X offers a very small solution size with 2.1-mm × 1.6-mm SOT583 package and minimum amount of external components.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS61033X 5.5-V 5.5-A 2.4-MHz Fully-Integrated Synchronous Boost Converter, with Output Discharge Function datasheet (Rev. D) PDF | HTML 18 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61033EVM — TPS61033 evaluation module for 5-V, 5-A boost converter with PG and PFM/PWM control

The TPS61033 is a synchronous boost converter providing a power supply solution for portable equipment and smart devices powered by various batteries and other power supply. During shutdown, the TPS61033 is completely disconnected from the input power and only consumes a 0.1-μA current to (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos