TPS61178

ACTIVE

20-V, 10-A fully integrated sync boost with load disconnect

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 20 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Synchronous Rectification Vout (min) (V) 4.5 Vout (max) (V) 20 Iq (typ) (µA) 230 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 8
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 20 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Synchronous Rectification Vout (min) (V) 4.5 Vout (max) (V) 20 Iq (typ) (µA) 230 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 8
VQFN-HR (RNW) 13 10.5 mm² 3.5 x 3
  • Input Voltage Range: 2.7 V to 20 V
  • Output Voltage Range: 4.5 V to 20 V
  • Programmable Switch Peak Current: up to 10 A
  • Two 16-mΩ FETs Integrated
  • Efficiency up to 96%: VIN = 7.2 V, VOUT = 16 V, IOUT = 2 A
  • Adjustable Switching Frequency: up to 2.2 MHz
  • External Clock Synchronization:
    200 kHz to 2.2 MHz
  • Gate Driver for Load Disconnect
  • Hiccup Short Protection
  • Over Voltage Protection
  • Auto PFM Operation - TPS61178
  • Forced PWM Mode - TPS611781
  • 3.0-mm x 3.5-mm 13-pin VQFN Hotrod Package
  • Create a Custom Design Using the TPS61178 With the WEBENCH® Power Designer
  • Input Voltage Range: 2.7 V to 20 V
  • Output Voltage Range: 4.5 V to 20 V
  • Programmable Switch Peak Current: up to 10 A
  • Two 16-mΩ FETs Integrated
  • Efficiency up to 96%: VIN = 7.2 V, VOUT = 16 V, IOUT = 2 A
  • Adjustable Switching Frequency: up to 2.2 MHz
  • External Clock Synchronization:
    200 kHz to 2.2 MHz
  • Gate Driver for Load Disconnect
  • Hiccup Short Protection
  • Over Voltage Protection
  • Auto PFM Operation - TPS61178
  • Forced PWM Mode - TPS611781
  • 3.0-mm x 3.5-mm 13-pin VQFN Hotrod Package
  • Create a Custom Design Using the TPS61178 With the WEBENCH® Power Designer

The TPS61178x family is a 20-V synchronous Boost converter with the gate driver built-in for load disconnect. The TPS61178x integrates two low on-resistance power FETs: A 16-mΩ switching FET and a 16-mΩ rectifier FET.

The TPS61178x uses the fixed frequency peak current mode control with the slope compensation integrated. At the light load, the TPS61178 enters into the auto PFM mode while TPS611781 is in the forced PWM mode.

The TPS61178x could isolate the output from input side when shutdown. Once the output is shorted, it enters into the hiccup mode to lower the thermal stress and can recover automatically after the short releases. Additionally, the TPS61178x also has OVP and thermal protection to avoid the fault operation. The TPS61178x is in a 3.0-mm x 3.5-mm 13-pin VQFN package with enhanced thermal dissipation.

The TPS61178x family is a 20-V synchronous Boost converter with the gate driver built-in for load disconnect. The TPS61178x integrates two low on-resistance power FETs: A 16-mΩ switching FET and a 16-mΩ rectifier FET.

The TPS61178x uses the fixed frequency peak current mode control with the slope compensation integrated. At the light load, the TPS61178 enters into the auto PFM mode while TPS611781 is in the forced PWM mode.

The TPS61178x could isolate the output from input side when shutdown. Once the output is shorted, it enters into the hiccup mode to lower the thermal stress and can recover automatically after the short releases. Additionally, the TPS61178x also has OVP and thermal protection to avoid the fault operation. The TPS61178x is in a 3.0-mm x 3.5-mm 13-pin VQFN package with enhanced thermal dissipation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS61178x 20-V, 10-A Fully-Integrated Synchronous Boost with Load Disconnect Control datasheet (Rev. E) PDF | HTML 09 Aug 2019
Application note Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML 08 Nov 2021
Application note Measuring and Understanding the Output Voltage Ripple of a Boost Converter PDF | HTML 22 Feb 2021
Application note Optimize the Loop Compensation for Startup Using TPS61178x 15 May 2019
Application note Understanding the Start-up Behavior of the TPS61178x (Rev. A) 25 Apr 2019
Application note How to Design a Simple and Highly Integrated Battery Testing System (Rev. B) 02 Apr 2019
Application note Optimizing the Radiated EMI of TPS61178EVM 14 Mar 2018
Application note Improving Boost Converter Reliability Using TPS61178x Hiccup Mode Short Protecti 08 May 2017
EVM User's guide TPS61178 Evaluation Board 14 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61178EVM-792 — TPS61178 20-V, 10-A, Fully-Integrated Synchronous Boost Evaluation Module

The TPS61178EVM helps to evaluate the electrical and thermal performance of the boost converter TPS61178. The components of the evaluation module are optimized for 6-V to 12-V input, 16-V output applications. The external components can be modified according to the datasheet for other operating (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS611781 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMC10A.ZIP (82 KB) - PSpice Model
Simulation model

Unencrypted TPS61178 PSpice Transient Model Package (Rev. A)

SLVMC02A.ZIP (87 KB) - PSpice Model
Reference designs

PMP15043 — 6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design

This reference design circuit introduces a highly accurate, bi-directional current power solution used in battery test systems (BTS). The maximum current capability is 6A with lower than 0.05% full scale accuracy. Controlling through a logic pin, the circuit can be used to charge or discharge a (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010057 — Ultrasound smart probe power supply reference design

Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP15036 — Envelope-Tracking Power Supply Reference Design for Audio Power Amplifiers

This envelope-tracking power reference design maintains helps extend battery life in a portable audio applications, such as Bluetooth® or Wi-Fi speakers. The low-power step-down converter in the design features envelope-tracking capability to an audio power amplifier, maintaining high (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RNW) 13 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos