The TPS61196 provides a highly integrated solution for LCD TV
backlight with an independent PWM dimming function for each string. This device is a current mode
boost controller driving up to six WLED strings with multiple LEDs in series. Each string has an
independent current regulator providing a LED current adjustable from 50 mA to 400 mA within ±1.5%
matching accuracy. The minimal voltage at the current sink is programmable in the range of 0.3 V to
1 V to fit with different LED current settings. The input voltage range for the device is from 8 V
to 30 V.
The device adjusts the boost controller's output voltage automatically
to provide only the voltage required by the LED string with the largest forward voltage drop plus
the minimum required voltage at that string's IFB pin, thereby optimizing driver efficiency. Its
switching frequency is programmed by an external resistor from 100 kHz to 800 kHz.
The TPS61196 supports direct PWM brightness dimming. Each string has an
independent PWM control input. During the PWM dimming, the LED current is turned on or turned off
at the frequency and duty cycle which are determined by the external PWM signal. The PWM frequency
ranges from 90 Hz to 22 kHz.
The device integrates overcurrent protection, output short-circuit protection, ISET
short-to-ground protection, diode open and short protection, LED open and short protection, and
overtemperature shutdown circuit. In addition, the TPS61196 can detect the IFB pin short to ground
to protect the LED string. The device also provides programmable input undervoltage lockout
threshold and output overvoltage protection threshold.
The TPS61196 has a built-in linear regulator which steps down the input voltage to the
VDD voltage for powering the internal circuitry. An soft-start circuit is
implemented internally to work with an external capacitor to adjust the soft start-up time to
minimize the in-rush current during boost converter start-up. The device is available in a
28-pin HTSSOP package with PowerPAD.
The TPS61196 provides a highly integrated solution for LCD TV
backlight with an independent PWM dimming function for each string. This device is a current mode
boost controller driving up to six WLED strings with multiple LEDs in series. Each string has an
independent current regulator providing a LED current adjustable from 50 mA to 400 mA within ±1.5%
matching accuracy. The minimal voltage at the current sink is programmable in the range of 0.3 V to
1 V to fit with different LED current settings. The input voltage range for the device is from 8 V
to 30 V.
The device adjusts the boost controller's output voltage automatically
to provide only the voltage required by the LED string with the largest forward voltage drop plus
the minimum required voltage at that string's IFB pin, thereby optimizing driver efficiency. Its
switching frequency is programmed by an external resistor from 100 kHz to 800 kHz.
The TPS61196 supports direct PWM brightness dimming. Each string has an
independent PWM control input. During the PWM dimming, the LED current is turned on or turned off
at the frequency and duty cycle which are determined by the external PWM signal. The PWM frequency
ranges from 90 Hz to 22 kHz.
The device integrates overcurrent protection, output short-circuit protection, ISET
short-to-ground protection, diode open and short protection, LED open and short protection, and
overtemperature shutdown circuit. In addition, the TPS61196 can detect the IFB pin short to ground
to protect the LED string. The device also provides programmable input undervoltage lockout
threshold and output overvoltage protection threshold.
The TPS61196 has a built-in linear regulator which steps down the input voltage to the
VDD voltage for powering the internal circuitry. An soft-start circuit is
implemented internally to work with an external capacitor to adjust the soft start-up time to
minimize the in-rush current during boost converter start-up. The device is available in a
28-pin HTSSOP package with PowerPAD.