TPS61197
Single-String WLED Driver for LCD TV
TPS61197
- 8-V to 30-V Input Voltage
- 50-kHz to 800-kHz Programmable Switching Frequency
- Adaptive Boost Output to White-LED Voltage
- High-Precision PWM Dimming Resolution up to 5000:1
- Programmable Overvoltage Protection Threshold at Output
- Programmable Undervoltage Threshold at Input with Adjustable Hysteresis
- Adjustable Soft-Start Time Independent of Dimming Duty Cycle
- Built-in LED Open and IFB Short Protections
- Built-in Schottky Diode Open/Short Protection
- Thermal Shutdown
The TPS61197 provides highly integrated solutions for LCD TV backlighting. This device is a current-mode boost controller driving one WLED string with multiple LEDs in series. The TPS61197 adjusts the output voltage of the boost controller automatically to provide only the minimum voltage required by the LED string to generate the setting LED current, thereby optimizing the efficiency of the driver.
The device supports direct PWM brightness dimming method. During the pulse-width modulation (PWM) dimming, the white LED current is turned on and off at the duty cycle and frequency, which are determined by an external PWM signal. The PWM dimming frequency ranges from 90 Hz to 22 kHz.
The TPS61197 integrates overcurrent protection, output short-circuit protection, Schottky diode open and short protection, LED open protection, LED-string short protection, and overtemperature shutdown circuit. The device also provides programmable input undervoltage lockout (UVLO) threshold and output overvoltage protection (OVP) threshold. The device is available in a 16-pin SOIC package, which is ideal for a single-layer PCB board.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS61197 Single-String White-LED Driver for LCD TV datasheet (Rev. B) | PDF | HTML | 16 Jun 2017 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location