Packaging information
| Package | Pins VSON (DRC) | 10 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS61200
- More than 90% Efficiency at
- 300 mA Output Current at 3.3 V
(VIN ≥ 2.4 V) - 600 mA Output Current at 5 V (VIN ≥ 3 V)
- 300 mA Output Current at 3.3 V
- Automatic Transition between Boost Mode and
Down Conversion Mode - Device Quiescent Current Less than 55 µA
- Startup into Full Load at 0.5 V Input Voltage
- Operating Input Voltage Range from
0.3 V to 5.5 V - Programmable Undervoltage Lockout Threshold
- Output Short Circuit Protection Under all Operating
Conditions - Fixed and Adjustable Output Voltage Options from
1.8 V to 5.5 V - Power Save Mode for Improved Efficiency at Low
Output Power - Forced Fixed Frequency Operation Possible
- Load Disconnect During Shutdown
- Overtemperature Protection
- Small 3 mm × 3 mm VSON-10 Package
Description for the TPS61200
The TPS6120x devices provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. It is also used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input to output voltage ratio. The devices provide output currents of up to 600 mA at a 5-V output, while using a single-cell Li-Ion or Li-Polymer battery and discharges it down to 2.6 V. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters the Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The average input current is limited to a maximum value of 1500 mA. The output voltage is programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. The device is packaged in a 10-pin VSON package measuring 3 mm × 3 mm.