TPS61201

ACTIVE

0.3-V input voltage, 3.3-V fixed output voltage boost converter with 1.3-A switches, 3-mm x 3-mm QFN

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1250 Switching frequency (max) (kHz) 1650 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 50 Duty cycle (max) (%) 95 Switch current limit (typ) (A) 1.35
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1250 Switching frequency (max) (kHz) 1650 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 50 Duty cycle (max) (%) 95 Switch current limit (typ) (A) 1.35
VSON (DRC) 10 9 mm² 3 x 3
  • More than 90% Efficiency at
    • 300 mA Output Current at 3.3 V
      (VIN ≥ 2.4 V)
    • 600 mA Output Current at 5 V (VIN ≥ 3 V)
  • Automatic Transition between Boost Mode and
    Down Conversion Mode
  • Device Quiescent Current Less than 55 µA
  • Startup into Full Load at 0.5 V Input Voltage
  • Operating Input Voltage Range from
    0.3 V to 5.5 V
  • Programmable Undervoltage Lockout Threshold
  • Output Short Circuit Protection Under all Operating
    Conditions
  • Fixed and Adjustable Output Voltage Options from
    1.8 V to 5.5 V
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Forced Fixed Frequency Operation Possible
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 3 mm × 3 mm VSON-10 Package
  • More than 90% Efficiency at
    • 300 mA Output Current at 3.3 V
      (VIN ≥ 2.4 V)
    • 600 mA Output Current at 5 V (VIN ≥ 3 V)
  • Automatic Transition between Boost Mode and
    Down Conversion Mode
  • Device Quiescent Current Less than 55 µA
  • Startup into Full Load at 0.5 V Input Voltage
  • Operating Input Voltage Range from
    0.3 V to 5.5 V
  • Programmable Undervoltage Lockout Threshold
  • Output Short Circuit Protection Under all Operating
    Conditions
  • Fixed and Adjustable Output Voltage Options from
    1.8 V to 5.5 V
  • Power Save Mode for Improved Efficiency at Low
    Output Power
  • Forced Fixed Frequency Operation Possible
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 3 mm × 3 mm VSON-10 Package

The TPS6120x devices provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. It is also used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input to output voltage ratio. The devices provide output currents of up to 600 mA at a 5-V output, while using a single-cell Li-Ion or Li-Polymer battery and discharges it down to 2.6 V. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters the Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The average input current is limited to a maximum value of 1500 mA. The output voltage is programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. The device is packaged in a 10-pin VSON package measuring 3 mm × 3 mm.

The TPS6120x devices provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. It is also used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input to output voltage ratio. The devices provide output currents of up to 600 mA at a 5-V output, while using a single-cell Li-Ion or Li-Polymer battery and discharges it down to 2.6 V. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters the Power Save mode to maintain a high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The average input current is limited to a maximum value of 1500 mA. The output voltage is programmed by an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. The device is packaged in a 10-pin VSON package measuring 3 mm × 3 mm.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS6120x Low Input Voltage Synchronous Boost Converter With 1.3-A Switches datasheet (Rev. E) PDF | HTML 24 Dec 2014
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61201EVM-179 — TPS61201EVM-179 Evaluation Module

The TPS61201EVM-179 is an evaluation module for the TPS61201 low input voltage synchronous boost converter. The TPS61200 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery.

User guide: PDF
Not available on TI.com
Gerber file

Gerber Files for TPS6120xEVM

SLVC123.ZIP (107 KB)
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos