TPS61230

ACTIVE

5-A, adjustable output voltage high efficiency synchronous boost converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Enable, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification Vout (min) (V) 2.5 Vout (max) (V) 5.5 Iq (typ) (µA) 35 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 5
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.3 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2000 Features Enable, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification Vout (min) (V) 2.5 Vout (max) (V) 5.5 Iq (typ) (µA) 35 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 5
VSON (DRC) 10 9 mm² 3 x 3
  • Input Voltage Range: 2.3 V to 5.5 V
  • Output Voltage Range: 2.5 V to 5.5 V
  • Up to 96% Efficiency Synchronous Boost Converter
  • 3.3-V to 5-V Power Conversion with 2.1-A Output
    Current
  • Input Supply Voltage Supervisor with Adjustable
    Threshold/Hysteresis
  • Power Save Mode for Light Load Efficiency
  • Load Disconnect During Shutdown
  • Output Over Voltage Protection
  • Programmable Soft Start
  • Power Good Output
  • 2-MHz Switching Frequency
  • Output Capacitor Discharge (TPS61231)
  • 3 mm × 3 mm × 0.9 mm VSON Package
  • Input Voltage Range: 2.3 V to 5.5 V
  • Output Voltage Range: 2.5 V to 5.5 V
  • Up to 96% Efficiency Synchronous Boost Converter
  • 3.3-V to 5-V Power Conversion with 2.1-A Output
    Current
  • Input Supply Voltage Supervisor with Adjustable
    Threshold/Hysteresis
  • Power Save Mode for Light Load Efficiency
  • Load Disconnect During Shutdown
  • Output Over Voltage Protection
  • Programmable Soft Start
  • Power Good Output
  • 2-MHz Switching Frequency
  • Output Capacitor Discharge (TPS61231)
  • 3 mm × 3 mm × 0.9 mm VSON Package

The TPS6123x device family is a high efficiency synchronous step up converter with compact solution size. It is optimized for products powered by a one-cell Li-Ion battery, or a regulated power rail of 3.3 V. The IC integrates a 5-A switch and is capable of delivering output currents up to 2.1 A at a 5-V output with a 3.3-V input supply. The device is based on a quasi-constant on-time valley current mode control scheme. The typical operating frequency is 2 MHz, which allows the use of small inductors and capacitors to achieve a small solution size. The TPS61230 and TPS61231 provide an adjustable output voltage via an external resistor divider, and the TPS61232 provides a fixed output voltage of 5 V.

During light loads, the TPS6123x automatically enters power save mode for maximum efficiency at lowest quiescent currents. In shutdown, the load is completely disconnected from the input, and the input current consumption is reduced to 1.5 µA typical. The device integrates a precise low power EN comparator. The EN threshold as well as the hysteresis of the enable comparator are adjustable with external resistors and support application specific system power up and down requirements. Other features like output over voltage protection, thermal shutdown protection, and a power good output are built-in.

The devices are available in a 3 mm × 3 mm × 0.9 mm VSON package.

The TPS6123x device family is a high efficiency synchronous step up converter with compact solution size. It is optimized for products powered by a one-cell Li-Ion battery, or a regulated power rail of 3.3 V. The IC integrates a 5-A switch and is capable of delivering output currents up to 2.1 A at a 5-V output with a 3.3-V input supply. The device is based on a quasi-constant on-time valley current mode control scheme. The typical operating frequency is 2 MHz, which allows the use of small inductors and capacitors to achieve a small solution size. The TPS61230 and TPS61231 provide an adjustable output voltage via an external resistor divider, and the TPS61232 provides a fixed output voltage of 5 V.

During light loads, the TPS6123x automatically enters power save mode for maximum efficiency at lowest quiescent currents. In shutdown, the load is completely disconnected from the input, and the input current consumption is reduced to 1.5 µA typical. The device integrates a precise low power EN comparator. The EN threshold as well as the hysteresis of the enable comparator are adjustable with external resistors and support application specific system power up and down requirements. Other features like output over voltage protection, thermal shutdown protection, and a power good output are built-in.

The devices are available in a 3 mm × 3 mm × 0.9 mm VSON package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS6123x High Efficiency Synchronous Step Up Converters with 5-A Switches datasheet (Rev. C) PDF | HTML 24 Oct 2014
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
Technical article Why monitoring voltages matters PDF | HTML 17 Jun 2015
Application note Working With Boost Converters 15 Jun 2015
User guide TPS61230EVM-089 User's Guide (Rev. A) 26 Mar 2014
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61230EVM-089 — TPS61230EVM-089 High Efficiency Synchronous Boost Converter With 5-A Switch Evaluation Module

This Tool Folder describes the characteristics, operation, and use of the Texas Instruments TPS61230 evaluation module (EVM). This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS61230. This user’s guide includes setup instructions for the (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS61230 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMA74B.ZIP (62 KB) - PSpice Model
Gerber file

TPS61230EVM-089 Gerber files

SLVC536.ZIP (493 KB)
Reference designs

TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos