Home Power management DC/DC switching regulators DC/DC converters

TPS61251

ACTIVE

3.5-MHz, 1.5-A, 92% efficient boost converter, adjustable input current Limit, ±10% current accuracy

Product details

Rating Catalog Topology Boost Vin (max) (V) 6 Vin (min) (V) 2.3 Vout (max) (V) 6.5 Vout (min) (V) 3 Switch current limit (typ) (A) 1.5 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
Rating Catalog Topology Boost Vin (max) (V) 6 Vin (min) (V) 2.3 Vout (max) (V) 6.5 Vout (min) (V) 3 Switch current limit (typ) (A) 1.5 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00003 Duty cycle (max) (%) 100
WSON (DSG) 8 4 mm² 2 x 2
  • Resistor Programmable Input Current Limit
    • ±10% Current accuracy at 500 mA over full temperature range
    • Programmable from 100 mA up to 1500 mA
  • Snooze mode draws only 2 µA (typical) quiescent current
  • Designed to charge large capacitor values in the Farad range
  • Up to 92% Efficiency
  • Power good indicates appropriate output voltage level even in shutdown
  • VIN range from 2.3 V to 6 V
  • Adjustable output voltage up to 6.5 V
  • 100% Duty-cycle mode when VIN > VOUT
  • Load disconnect and reverse current protection
  • Short-circuit protection
  • Typical operating frequency 3.5 MHz
  • Available in a 2 × 2-mm WSON-8 package
  • Create a custom design using the TPS61251 with the WEBENCH® Power Designer
  • Resistor Programmable Input Current Limit
    • ±10% Current accuracy at 500 mA over full temperature range
    • Programmable from 100 mA up to 1500 mA
  • Snooze mode draws only 2 µA (typical) quiescent current
  • Designed to charge large capacitor values in the Farad range
  • Up to 92% Efficiency
  • Power good indicates appropriate output voltage level even in shutdown
  • VIN range from 2.3 V to 6 V
  • Adjustable output voltage up to 6.5 V
  • 100% Duty-cycle mode when VIN > VOUT
  • Load disconnect and reverse current protection
  • Short-circuit protection
  • Typical operating frequency 3.5 MHz
  • Available in a 2 × 2-mm WSON-8 package
  • Create a custom design using the TPS61251 with the WEBENCH® Power Designer

The TPS61251 device provides a power supply solution for products powered by either a three-cell, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones, solid state drives (SSD) and wireless modems. The converter is designed to charge large capacitors in the Farad range to support battery back up applications. During capacitor charging, the TPS61251 device is working as a constant current source until VOUT has reached its programmed value. The charge current can be programmed by an external resistor RILIM and provides a ±10% accuracy for the 500-mA average input current limit.

The TPS61251 device in combination with a reservoir capacitor allows the converter to provide high current pules that would exceed the capability of the suppling circuit (PC slot, USB) and keeps the slot power safely within its capabilities. During light loads the device automatically enters an enhanced power save mode (snooze mode), which allows the converter to maintain the required output voltage, while only drawing 2 µA from the battery. This allows maximum efficiency at lowest quiescent currents.

TPS61251 device allows the use of small inductors and input capacitors to achieve a small solution size. During shutdown, the load is completely disconnected from the battery and will not discharge either the battery nor the charged bulk capacitor. The TPS61251 device is available in a 8-pin QFN package measuring 2 × 2 mm (DSG).

The TPS61251 device provides a power supply solution for products powered by either a three-cell, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. The wide input voltage range is ideal to power portable applications like mobile phones, solid state drives (SSD) and wireless modems. The converter is designed to charge large capacitors in the Farad range to support battery back up applications. During capacitor charging, the TPS61251 device is working as a constant current source until VOUT has reached its programmed value. The charge current can be programmed by an external resistor RILIM and provides a ±10% accuracy for the 500-mA average input current limit.

The TPS61251 device in combination with a reservoir capacitor allows the converter to provide high current pules that would exceed the capability of the suppling circuit (PC slot, USB) and keeps the slot power safely within its capabilities. During light loads the device automatically enters an enhanced power save mode (snooze mode), which allows the converter to maintain the required output voltage, while only drawing 2 µA from the battery. This allows maximum efficiency at lowest quiescent currents.

TPS61251 device allows the use of small inductors and input capacitors to achieve a small solution size. During shutdown, the load is completely disconnected from the battery and will not discharge either the battery nor the charged bulk capacitor. The TPS61251 device is available in a 8-pin QFN package measuring 2 × 2 mm (DSG).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61033 ACTIVE 5-V, 5-A boost converter with power good, output discharge and PFM/PWM control 5A/1.5A valley switch current limit and SOT583 packge with size of 2.1 x 1.2mm
Similar functionality to the compared device
TPS610333 ACTIVE 5-V, 1.85-A boost converter with power good, output discharge and PFM/PWM control 1.85-A valley switch current limit and SOT583 package with size of 2.1 mm × 1.2 mm

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet TPS61251 Boost Converter for Battery Backup Charging With Adjustable Constant Current and Snooze Mode datasheet (Rev. C) PDF | HTML 10 Apr 2019
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Calculating and Measuring the No Load Input Current of the Boost Converter 23 Sep 2016
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML 03 May 2016
White paper Complete Wireless M-Bus Solution (Rev. B) 05 Nov 2014
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61251EVM-517 — Evaluation Module for TPS61251 3.5MHz, 1.5A Current Limit, 92% Efficient Boost Converter

This TPS61251EVM-517contains the Texas Instruments 3.25 MHz, up to 6.5 V, step-up DC-DC converter TPS61251 with an adjustable input current limit. The user's guide includes EVM specifications, recommended test setup, the schematic diagram, bill of materials, the board layout, and test data. The (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS61251 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAA2A.ZIP (95 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos