9-pin (YFF) package image

TPS61256AYFFR ACTIVE

3.5-MHz, 5-V, 1-A load boost converter in 1.2-mm x 1.3-mm WCSP

ACTIVE Custom reel may be available
Same as: TPS61256AYFFR.B, TPS61256AYFFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS61256AYFFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 9
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS61256A

  • 93% Efficiency at 3.5MHz Operation
  • 36µA Quiescent Current
  • Wide VIN Range From 2.5V to 5.5V
  • IOUT ≥1000mA at VOUT = 5.0V, VIN ≥3.3V
  • ±2% Total DC Voltage Accuracy
  • Light-Load PFM Mode
  • True Load Disconnect During Shutdown
  • Thermal Shutdown and Overload Protection
  • Only Three Surface-Mount External Components Required
  • Total Solution Size <35mm2
  • 9-Pin NanoFreeTM (CSP) Packaging

Description for the TPS61256A

The TPS61256A device provides a power supply solution for battery-powered portable applications. Intended for low-power applications, the TPS61256A supports up to 800-mA load current from a battery discharged as low as 2.7V and allows the use of low cost chip inductor and capacitors.

With a wide input voltage range of 2.5V to 5.5V, the device supports applications powered by Li-Ion batteries with extended voltage range and delivers a fixed 5.0V output voltage.

The TPS61256A operates at a regulated 3.5-MHz switching frequency and enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 36µA (typ) during light load operation. Input current in shutdown mode is less than 5µA, which maximizes battery life.

The TPS61256A offers a very small solution size due to minimum amount of external components. It allows the use of small inductors and input capacitors to achieve a small solution size. During shutdown, the load is completely disconnected from the battery.

These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS61256AYFFT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more