13-pin (RYH) package image

TPS61377RYHR ACTIVE

23-VIN, 25-VOUT 6-A synchronous boost converter with programmable peak current limit

ACTIVE Custom reel may be available
Same as: TPS61377RYHR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RYH) | 13
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS61377

  • Wide input voltage and output voltage range
    • Input voltage range: 2.9 V to 23 V
    • Output voltage range: 4.5 V to 25 V
  • Programmable peak current limit from 1.5 A to 6 A

  • Switching frequency
    • TPS61377: 650 kHz
    • TPS613771: 1.2 MHz
  • High efficiency and power capability
    • 6 A peak switching current limit
    • Low-side FET: 50 mΩ, High-side FET: 40 mΩ
    • Up to 95.3% efficiency at V IN = 9 V, V OUT = 16 V, and I OUT = 2.0 A
    • Up to 96.0% efficiency at V IN = 12 V, V OUT = 24 V, and I OUT = 1.5 A
  • Extend the system operating time
    • Typical 70 µA quiescent current
    • Maximum 1.25 µA shutdown current
    • Selectable auto PFM and forced PWM mode
  • Safety and robust operation features
    • Output overvoltage protection
    • Cycle-by-cycle overcurrent protection
    • Thermal shutdown
  • Precise EN/UVLO threshold
  • External loop compensation
  • 2.5-mm × 2.0-mm HotRod™ Lite VQFN package

Description for the TPS61377

The TPS61377 is a high-voltage synchronous boost converter with a 50-mΩ low-side power switch and a 40-mΩ high-side rectifier switch to provide a high efficiency and small size solution. The TPS61377 has a wide input voltage range of 2.9 V to 23 V and the output voltage covers up to 25 V with 6-A switching current capability.

The TPS61377 uses an adaptive constant off-time peak current control topology to regulate the output voltage. Under moderate to heavy load condition, the TPS61377 operates in pulse width modulation (PWM) mode. At light load, the device has two operating modes that can be selected via the MODE pin. One is pulse frequency modulation (PFM) mode to improve light-load efficiency, and the other is forced PWM mode to avoid audible noise and other application problems caused by low switching frequency.

The TPS61377 implements a soft-start function and a programmable peak switching current limit function. The TPS61377 also provides output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61377 offers a very small solution size with a 2.5-mm × 2.0-mm HotRod™ Lite VQFN package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more