TPS62133A-Q1

ACTIVE

3V - 17V 3A AUTOMOTIVE Step-Down Converter In 3X3 QFN Package

alarmNotifications Order now

TPS62133A-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1250 Switching frequency (max) (kHz) 2500 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, Voltage Margining Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1250 Switching frequency (max) (kHz) 2500 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking, Voltage Margining Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
VQFN (RGT) 16 9 mm² 3 x 3
  • DCS-Control™ topology
  • Qualified for automotive applications
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage range: 3 to 17 V
  • Adjustable output voltage from 0.9 to 6 V
  • Pin-selectable output voltage (nominal, + 5%)
  • Programmable soft start and tracking
  • Seamless power save mode transition
  • Quiescent current of 17 µA (typ.)
  • Selectable operating frequency
  • Power good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62150A-Q1
  • Available in a 3-mm × 3-mm, VQFN-16 package
  • Create a custom design using the TPS62130A-Q1 with the WEBENCH® Power Designer
  • DCS-Control™ topology
  • Qualified for automotive applications
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Input voltage range: 3 to 17 V
  • Adjustable output voltage from 0.9 to 6 V
  • Pin-selectable output voltage (nominal, + 5%)
  • Programmable soft start and tracking
  • Seamless power save mode transition
  • Quiescent current of 17 µA (typ.)
  • Selectable operating frequency
  • Power good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62150A-Q1
  • Available in a 3-mm × 3-mm, VQFN-16 package
  • Create a custom design using the TPS62130A-Q1 with the WEBENCH® Power Designer

The TPS6213XA-Q1 devices are easy-to-use synchronous step-down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output-voltage accuracy through the use of the DCS-Control™ topology.

With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited for systems powered from intermediate bus power rails. The devices support up to 3-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode). The output-voltage startup ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and open-drain power-good pins.

In power save mode, the devices show quiescent current of about 17 µA from VIN. Power save mode which is entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In shutdown mode, the devices are turned off and shutdown current consumption is less than 2 µA. The devices are packaged in a 16-pin VQFN package measuring 3 × 3 mm (RGT).

The TPS6213XA-Q1 devices are easy-to-use synchronous step-down DC-DC converters optimized for applications with high power density. A high switching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output-voltage accuracy through the use of the DCS-Control™ topology.

With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited for systems powered from intermediate bus power rails. The devices support up to 3-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode). The output-voltage startup ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring the enable and open-drain power-good pins.

In power save mode, the devices show quiescent current of about 17 µA from VIN. Power save mode which is entered automatically and seamlessly if the load is small, maintains high efficiency over the entire load range. In shutdown mode, the devices are turned off and shutdown current consumption is less than 2 µA. The devices are packaged in a 16-pin VQFN package measuring 3 × 3 mm (RGT).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62130A-Q1 ACTIVE TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package Same product with an adjustable-output voltage.
TPS62153A-Q1 ACTIVE 3–17V 1A Automotive Step-Down Converter in 3x3 QFN package Pin-to-pin 1-A product with the same fixed-output voltage.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS6213xA-Q1 3-V to 17-V 3-A Step-Down Converter With DCS Control datasheet (Rev. E) 26 May 2020
Application note Comparison of TPS629xx-Q1 vs. TPS621x0A-Q1 PDF | HTML 13 Dec 2022
Functional safety information TPS6213x-Q1 Functional Safety FIT and Failure Mode Distribution 27 Jan 2020
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Step-Down Converter With Input Overvoltage Protection 04 Sep 2014
Application note Step-Down Converter with Cable Voltage Drop Compensation 26 Jun 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62130EVM-505 — Evaluation Module for TPS62130 a 3-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN

  • Related Terms:
    • Synchronous Step Down DC-DC Converter
    • DC to DC Step Down Converter
    • Buck DC DC Converter

The TPS62130EVM-505 (HPA505-001) uses the TPS62130 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. (...)

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS62133A-Q1 PSpice Transient Model

SLVMAM9.ZIP (67 KB) - PSpice Model
Reference designs

TIDA-01412 — Power Supply Reference Design for Automotive Microcontroller in Gateway and Body Control Module

This discrete power supply reference design demonstrates performance of the Freescale™ MPC5748G microcontroller. This reference design uses five DC/DC converters, it offers a more flexible and scalable design than when using a PMIC. It supports numerous automotive applications (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00271 — ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos