TPS62177

ACTIVE

28V, 0.5A Step-Down Converter with SNOOZE Mode

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 4.7 Vin (max) (V) 28 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable, Light Load Efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 4.8 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 4.7 Vin (max) (V) 28 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1000 Features Enable, Light Load Efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 4.8 Duty cycle (max) (%) 100
WSON (DQC) 10 6 mm² 3 x 2
  • DCS-Control™ Topology
  • Input Voltage Range 4.75 V to 28 V
  • Quiescent Current Typically 4.8 µA (Sleep Mode)
  • 100% Duty Cycle Mode
  • Active Output Discharge
  • Power Good Output
  • Output Current of 500 mA
  • Output Voltage Range 1 VDC to 6 V
  • Switching Frequency of Typically 1 MHz
  • Seamless Power Save Mode Transition
  • Undervoltage Lockout
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in 2-mm × 3-mm 10-pin WSON Package
  • DCS-Control™ Topology
  • Input Voltage Range 4.75 V to 28 V
  • Quiescent Current Typically 4.8 µA (Sleep Mode)
  • 100% Duty Cycle Mode
  • Active Output Discharge
  • Power Good Output
  • Output Current of 500 mA
  • Output Voltage Range 1 VDC to 6 V
  • Switching Frequency of Typically 1 MHz
  • Seamless Power Save Mode Transition
  • Undervoltage Lockout
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in 2-mm × 3-mm 10-pin WSON Package

The TPS6217x is a high efficiency synchronous step-down DC/DC converter, based on the DCS-Control™ topology.

With a wide operating input voltage range of 4.75 V to 28 V, the device is ideally suited for systems powered from multi cell Li-Ion as well as 12 V and even higher intermediate supply rails, providing up to 500-mA output current.

The TPS6217x automatically enters power save mode at light loads, to maintain high efficiency across the whole load range. As well, it features a sleep mode to supply applications with advanced power save modes like ultra low power micro controllers. The power good output may be used for power sequencing and/or power on reset.

The device features a typical quiescent current of 22 µA in normal mode and 4.8 µA in sleep mode. In sleep mode, the efficiency at very low load currents can be increased by as much as 20%. In shutdown mode, the shutdown current is less than 2 µA and the output is actively discharged.

The TPS6217x, available in an adjustable and a fixed output voltage version, is packaged in a small 2-mm × 3-mm 10-pin WSON package.

The TPS6217x is a high efficiency synchronous step-down DC/DC converter, based on the DCS-Control™ topology.

With a wide operating input voltage range of 4.75 V to 28 V, the device is ideally suited for systems powered from multi cell Li-Ion as well as 12 V and even higher intermediate supply rails, providing up to 500-mA output current.

The TPS6217x automatically enters power save mode at light loads, to maintain high efficiency across the whole load range. As well, it features a sleep mode to supply applications with advanced power save modes like ultra low power micro controllers. The power good output may be used for power sequencing and/or power on reset.

The device features a typical quiescent current of 22 µA in normal mode and 4.8 µA in sleep mode. In sleep mode, the efficiency at very low load currents can be increased by as much as 20%. In shutdown mode, the shutdown current is less than 2 µA and the output is actively discharged.

The TPS6217x, available in an adjustable and a fixed output voltage version, is packaged in a small 2-mm × 3-mm 10-pin WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62172 ACTIVE 3–17V 0.5A Step-Down Converter in 2x2 QFN package A similar product with a 17-V input range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet TPS6217x 28-V, 0.5-A Step-Down Converter With Sleep Mode datasheet (Rev. C) PDF | HTML 05 Mar 2015
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
EVM User's guide TPS62175 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 08 Jun 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal Accurately measuring efficiency of ultralow-IQ devices 22 Jan 2014
Application note Using the TPS62175 in an Inverting Buck Boost Topology (Rev. A) 02 Oct 2013
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note Optimizing the TPS62175 Output Filter 17 Oct 2012
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Powering the MSP430 from a High Voltage Input using the TPS62122 (Rev. C) 12 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-AFE031-DF1 — SunSpec-Compatible PLC BoosterPack™

The BOOSTXL-AFE031-DF1 evaluation module features the AFE031, TI’s integrated power-line communication (PLC) analog front-end device. When paired with a supported C2000™ MCU LaunchPad™ development kit, the BoosterPack™ plug-in module offers a robust evaluation platform for (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS62175EVM-098 — TPS62175EVM-098 Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS62175. The EVM converts a 4.7-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers 500 mA.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS62177 PSpice Unencrypted Transient Model (Rev. A)

SLVM733A.ZIP (54 KB) - PSpice Model
Gerber file

PWR098A Gerber files

SLVC453.ZIP (281 KB)
Reference designs

TIDA-00226 — 32-bit ARM® Cortex™-M4F MCU based Small form factor Serial-to-Ethernet Converter

Serial communications have been widely used in grid infrastructure equipments. But the limitation of transmission distance and bandwidth of serial communication leads to demand for a more flexible and high-speed method to meet modern smart grid network migration. Ethernet has been accepted as an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050012 — Power DUO Source 200W USB-C PD Reference Design

The Power DUO Source 200 W USB-C PD Reference Design is a complete USB PD Source reference design that allows users to select their USB PD source voltage.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010047 — 22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-060001 — SunSpec Rapid Shutdown Transmit and Receive Reference Design

This reference design interfaces an AFE031 Powerline Communications Analog Front End with a C2000 MCU to send and receive data over a wired coupled interface using frequency shift keying (FSK). The design demonstrates the SunSpec standard protocol transmitting the specific 33-bit word packet using (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-TM4C129CAMERA — Camera Reference Design for ARM® Cortex®-M Microcontrollers (MCUs)

This design implements a network camera with a QVGA display panel and an embedded web server for remote monitoring.  With a memory footrpint of 250KB for the web server, there is ample memory available on the TM4C129x microcontroller for additional customizations.
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-TM4C129XSDRAM — Interfacing SDRAM Memory on High Performance Microcontrollers

This reference design demonstrates how to implement and interface SDRAM Memory to the performance microcontroller TM4C129XNCZAD. The implementation is made possible by using the EPI Interface of the Microcontroller to interface a 256Mbit SDRAM at 60MHz which allows developers to implement (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00203 — Compact CAN-to-Ethernet Converter using 32-bit ARM Cortex-M4F MCU Reference Design

This reference design demonstrates a small form-factor Controller Access Network (CAN)-to-Ethernet converter using the TM4C129XNCZAD 32-bit ARM® Cortex™-M4F MCU. Supporting 10/100 Base-T compliant with IEEE 802.3 standard, this reference design is useful for industrial drives (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-CONNECTED-ETHERNET — Connected Ethernet, USB, and LCD Reference Design

This reference design will demonstrate several Ethernet- and LCD-enabled applications such as remote sensor monitoring, Ethernet configuration via web-based and LCD dashboards and aware applications that interface with weather websites.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DQC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos