TPS62242-Q1

ACTIVE

Automotive 2V to 6V, 2.25MHz Fixed Frequency, 300mA Buck Converter with 1.2V Fixed Output Voltage

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS628501-Q1 ACTIVE Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package New generation with smaller solution size and higher efficiency

Product details

Rating Automotive Operating temperature range (°C) -40 to 115 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2 Vin (max) (V) 6 Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.2 Vout (max) (V) 1.2 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 115 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2 Vin (max) (V) 6 Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features Enable, Forced PWM, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.2 Vout (max) (V) 1.2 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • High Efficiency – Up to 94%
  • Output Current Up to 300 mA
  • VIN Range From 2 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 1.2-V Fixed Output Voltage
  • 15-µA Typical Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) 2.90-mm × 1.60-mm Package
  • Allows < 1-mm Solution Height
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • High Efficiency – Up to 94%
  • Output Current Up to 300 mA
  • VIN Range From 2 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • 1.2-V Fixed Output Voltage
  • 15-µA Typical Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a SOT (5) 2.90-mm × 1.60-mm Package
  • Allows < 1-mm Solution Height

The TPS62242-Q1 device is a highly efficient buck converter optimized for battery-powered portable applications. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery-powered portable applications, automotive applications, and other equipment like Advanced Driver Assistance Systems (ADAS).

With an input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two- and three-cell alkaline.

The TPS62242-Q1 operates at 2.25-MHz fixed-switching frequency and enters the power-save mode of operation at light load currents to maintain high efficiency over the entire load current range.

The power-save mode is optimized for low output-voltage ripple. In shutdown mode, the current consumption is reduced to less than 1 µA. With 2.25-MHz fixed frequency and a 1.2-V fixed output voltage, the TPS62242-Q1 device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62242-Q1 operates over a free-air temperature range of –40°C to 115°C. The device is available in a 5-pin SOT 2.90-mm × 1.60-mm package.

The TPS62242-Q1 device is a highly efficient buck converter optimized for battery-powered portable applications. The device provides up to 300-mA output current from a single Li-Ion cell and is ideal for battery-powered portable applications, automotive applications, and other equipment like Advanced Driver Assistance Systems (ADAS).

With an input voltage range of 2 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range, two- and three-cell alkaline.

The TPS62242-Q1 operates at 2.25-MHz fixed-switching frequency and enters the power-save mode of operation at light load currents to maintain high efficiency over the entire load current range.

The power-save mode is optimized for low output-voltage ripple. In shutdown mode, the current consumption is reduced to less than 1 µA. With 2.25-MHz fixed frequency and a 1.2-V fixed output voltage, the TPS62242-Q1 device allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62242-Q1 operates over a free-air temperature range of –40°C to 115°C. The device is available in a 5-pin SOT 2.90-mm × 1.60-mm package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62811-Q1 ACTIVE Automotive 2.75-V to 6-V, 1-A step-down converter in a 2mm x 3mm wettable-flanks QFN package New generation with smaller solution size and higher efficiency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS62242-Q1 2.25-MHz 300-mA Buck Converter in DDC (SOT) Package datasheet (Rev. C) PDF | HTML 31 Aug 2016
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62240EVM-229 — TPS62240 6V Input, 1.8V Output, 0.3A Evaluation Module

The TPS62240EVM-229 facilitates evaluation of the TPS62240 2.25 MHz, 300 mA Step-Down DC-DC Converter.
User guide: PDF
Simulation model

TPS62242 TINA-TI Transient Reference Design

SLVM254.TSC (829 KB) - TINA-TI Reference Design
Simulation model

TPS62242 TINA-TI Transient Spice Model

SLVM255.ZIP (36 KB) - TINA-TI Spice Model
Simulation model

TPS62242 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM062A.ZIP (36 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos